SMB Cables


  • Right-Angle SMB Female Connector to BNC Male Connector
  • Straight SMB Female Connector to BNC Male Connector
  • Straight SMB Female Connector to SMC Female Connector
  • Nickel or Gold Plating on Connectors Protects Against Corrosion
  • Thin, Flexible 36" Cable

PAA212R

Right-Angle SMB-to-BNC Cable, 12"

PAA224

Straight SMB-to-BNC Cable, 24"

PAA212R

Straight SMB-to-SMC Cable, 72"

Application Idea

PAA236R Cables on a Polaris Piezoelectric Miror Mount

Related Items


Please Wait

Features

  • SMB Female Connector for Use with our Polaris® Mirror Mounts with Piezoelectric Adjusters
  • Available Cables: 
    • Right-Angle SMB Female to BNC Male
    • Straight SMB Female to BNC Male
    • Straight SMB Female to SMC Female
  • 50 Ω Impedance
  • Flexible Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • No Bare Brass, Suitable for Use in Laser Systems

These cables each have an SMB female connector on one end for use with our Polaris® mirror mounts with piezoelectric adjusters. Our right-angle SMB-BNC, straight SMB-BNC, and straight SMB-SMC cables are each available in 12", 24", 48", or 72" lengths, with an additional 36" version of the right-angle cable. The BNC and right-angle SMB connectors are made of nickel-plated brass, while the SMC and straight SMB connectors are made of gold-plated brass. The RG-174 (Item # prefixes PAA3) and RG-178 (Item # prefixes PAA2) coaxial cables are flexible enough to reach a minimum bend radius of 0.40", making these cables ideal for use in space-constrained setups. We also offer cable racks below for neat cable management.

All the cables sold by Thorlabs that have an SMB connector on at least one end are displayed on this page. The links in the table below will take you to web pages containing our other varieties of electrical cables.


Posted Comments:
No Comments Posted
Back to Top

90° SMB-to-BNC Cables

  • Available in 12", 24", 36", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 3 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • RG-178 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.07" (Ø1.8 mm) Cable Diameter

These cables have a right-angle, SMB female connector on one end and a straight, BNC male connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our open-loop piezo controllers. The connectors are made of nickel-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40", and the 90° SMB connector allows the cable to be connected in tight areas without putting lateral force on the connection, making this cable ideal for use in space-constrained setups.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212R Support Documentation
PAA212RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224R Support Documentation
PAA224RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA236R Support Documentation
PAA236RSMB Coaxial Cable, 90° SMB Female to BNC Male, 36" (914 mm)
$23.30
Today
PAA248R Support Documentation
PAA248RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 48" (1219 mm)
$27.00
Today
PAA272R Support Documentation
PAA272RNEW!SMB Coaxial Cable, 90° SMB Female to BNC Male, 72" (1829 mm)
$29.00
Today
Back to Top

Straight SMB-to-BNC Cables

  • Available in 12", 24", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 3 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • RG-178 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.07" (Ø1.8 mm) Cable Diameter

These cables have a straight, SMB female connector on one end and a straight, BNC male connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our open-loop piezo controllers. The BNC connectors are made of nickel-plated brass and the SMB connectors are made of gold-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212 Support Documentation
PAA212NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224 Support Documentation
PAA224NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA248 Support Documentation
PAA248NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 48" (1219 mm)
$21.00
Today
PAA272 Support Documentation
PAA272NEW!SMB Coaxial Cable, Straight SMB Female to BNC Male, 72" (1829 mm)
$22.00
Today
Back to Top

Straight SMB-to-SMC Cables

  • Available in 12", 24", 48", or 72" Lengths
  • 50 Ω Impedance
  • DC - 1 GHz Frequency Range
  • 500 VDC Dielectric Withstanding Voltage
  • RG-174 Tubing with 0.40" (10.2 mm) Minimum Bend Radius
  • Ø0.11" (Ø2.8 mm) Cable Diameter

These cables have a straight, SMB female connector on one end and a straight, SMC female connector on the other. These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our K-Cube, benchtop, or modular piezo controllers. The connectors are made of gold-plated brass. The RG-174 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA312 Support Documentation
PAA312NEW!RG-174 Cable, Straight SMB Female to SMC Female, 12" (305 mm)
$14.00
Today
PAA324 Support Documentation
PAA324NEW!RG-174 Cable, Straight SMB Female to SMC Female, 24" (609 mm)
$15.00
Today
PAA348 Support Documentation
PAA348NEW!RG-174 Cable, Straight SMB Female to SMC Female, 48" (1219 mm)
$16.00
Today
PAA372 Support Documentation
PAA372NEW!RG-174 Cable, Straight SMB Female to SMC Female, 72" (1829 mm)
$17.00
Today
Back to Top

Cable Racks

  • Wall Mount Cable Racks
  • Store Cables Straight and Untangled

The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.

The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables. 

These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm). 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WMR14 Support Documentation
WMR14Wall Mount BNC, SMA, SMC, & Fiber Optic Cable Rack, 14 Slot
$18.75
Today
WMR9 Support Documentation
WMR9Wall Mount Power Cord and Heavy-Duty Cable Rack, 9 Slot
$18.75
Today