BNC Cables


  • BNC to BNC Cables
  • SMA to BNC Cables
  • SMB to BNC Cables
  • SMC to BNC Cables
  • MMCX to BNC Cable
  • Screw Terminal Pins to BNC Cables

CA2824

 

CA3124

 

Screw Terminal Pins

SMA Male Connector

CA2106

 

BNC Male
Connector

BNC Female
Connector

Related Items


Please Wait

All the cables sold by Thorlabs that have a BNC connector on at least one end are displayed on this page. The links in the table below will take you to web pages containing our other varieties of electrical cables.


Posted Comments:
Ben Huang  (posted 2024-05-15 20:03:34.923)
Hello, what is the tensile strength of the 2249-C-24? Thank you!
cdolbashian  (posted 2024-05-24 10:26:18.0)
Thank you for reaching out to us with this inquiry. These are standard BNC cables, and we have not measured them directly for tensile strength as they are not designed to be load-bearing. I have contacted you directly to discuss this and your application, requiring load-bearing electrical cables.
Back to Top

BNC-to-BNC Cables, Ø0.2" Cable

  • 50 Ω ± 3 Ω Impedance
  • DC - 4.0 GHz Frequency Range
  • 500 VRMS Working Voltage
  • Tarnish-Resistant Brass Body
  • Stress-Relief Connectors
  • Ø0.2" Cable Outer Diameter
  • RG-58 Cable
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
2249-C-12 Support Documentation
2249-C-12RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
$16.99
Today
2249-C-24 Support Documentation
2249-C-24RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 24" (609 mm)
$18.41
Today
2249-C-36 Support Documentation
2249-C-36RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 36" (914 mm)
$19.84
Today
2249-C-48 Support Documentation
2249-C-48RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 48" (1219 mm)
$21.14
Today
2249-C-60 Support Documentation
2249-C-60RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 60" (1524 mm)
$22.46
Today
2249-C-120 Support Documentation
2249-C-120RG-58 BNC Coaxial Cable, BNC Male to BNC Male, 120" (3048 mm)
$26.49
Today
Back to Top

BNC-to-BNC Cables, Ø0.1" Cable

  • Increased Flexibility
  • 50 Ω Impedance
  • DC - 4 GHz Frequency Range
  • 500 VRMS Working Voltage
  • Tarnish-Resistant Brass Body
  • Ø0.1" Cable Outer Diameter
  • RG-174 Cable
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA3106 Support Documentation
CA3106RG-174 BNC Coaxial Cable, BNC Male to BNC Male, 6" (152 mm)
$15.81
Today
CA3112 Support Documentation
CA3112RG-174 BNC Coaxial Cable, BNC Male to BNC Male, 12" (304 mm)
$16.99
Today
CA3124 Support Documentation
CA3124RG-174 BNC Coaxial Cable, BNC Male to BNC Male, 24" (609 mm)
$18.18
Today
CA3136 Support Documentation
CA3136RG-174 BNC Coaxial Cable, BNC Male to BNC Male, 36" (914 mm)
$19.48
Today
Back to Top

SMA-to-BNC Cables

SMA to BNC Cord Ends
Click for Details

Boot Style May Vary
SMA to BNC Cable Drawing
Click to Enlarge

Boot Style Pictured Above is Only Representative
  • Available in 6" to 72" Lengths
  • 50 Ω Impedance
  • DC - 4 GHz Frequency Range
  • 750 V (RMS) Dielectric Withstanding Voltage
  • 250 V (RMS) Working Voltage
  • RG-316 Cable
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA2806 Support Documentation
CA2806SMA Coaxial Cable, SMA Male to BNC Male, 6" (152 mm)
$17.46
Today
CA2812 Support Documentation
CA2812SMA Coaxial Cable, SMA Male to BNC Male, 12" (304 mm)
$18.05
Today
CA2824 Support Documentation
CA2824SMA Coaxial Cable, SMA Male to BNC Male, 24" (609 mm)
$19.13
Today
CA2848 Support Documentation
CA2848SMA Coaxial Cable, SMA Male to BNC Male, 48" (1219 mm)
$21.26
Today
CA2872 Support Documentation
CA2872SMA Coaxial Cable, SMA Male to BNC Male, 72" (1829 mm)
$23.00
Today
Back to Top

SMB-to-BNC Cables

  • SMB Female to BNC Male Connector
    • Straight SMB: 12", 24", 48", or 72" Long Cable
    • 90º SMB: 12", 24", 36", 48", or 72" Long Cable
  • 50 Ω Impedance
  • DC to 3.0 GHz Frequency Range
  • 1000 V (RMS) Dielectric Withstanding Voltage
  • 0.40" (10.2 mm) Minimum Bend Radius
  • No Bare Brass, Suitable for Use in Laser Systems

These SMB female to BNC male cables are available with either a straight or 90º SMB connector. The BNC and right-angle SMB connectors are made of nickel-plated brass, while the straight SMB connectors are made of gold-plated brass. The RG-178 coaxial cable is flexible enough to reach a minimum bend radius of 0.40", and the 90° SMB connector (Item #s PAA2xxR) allows the cable to be connected in tight areas without putting lateral force on the connection, making this cable ideal for use in space-constrained setups.

These SMB cables can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our open-loop piezo controllers.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA212 Support Documentation
PAA212SMB Coaxial Cable, Straight SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224 Support Documentation
PAA224SMB Coaxial Cable, Straight SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA248 Support Documentation
PAA248SMB Coaxial Cable, Straight SMB Female to BNC Male, 48" (1219 mm)
$21.00
Today
PAA272 Support Documentation
PAA272SMB Coaxial Cable, Straight SMB Female to BNC Male, 72" (1829 mm)
$22.00
Today
PAA212R Support Documentation
PAA212RSMB Coaxial Cable, 90° SMB Female to BNC Male, 12" (305 mm)
$15.00
Today
PAA224R Support Documentation
PAA224RSMB Coaxial Cable, 90° SMB Female to BNC Male, 24" (609 mm)
$16.00
Today
PAA236R Support Documentation
PAA236RSMB Coaxial Cable, 90° SMB Female to BNC Male, 36" (914 mm)
$23.30
Today
PAA248R Support Documentation
PAA248RSMB Coaxial Cable, 90° SMB Female to BNC Male, 48" (1219 mm)
$27.00
Today
PAA272R Support Documentation
PAA272RSMB Coaxial Cable, 90° SMB Female to BNC Male, 72" (1829 mm)
$29.00
Today
Back to Top

SMC-to-BNC Cables

BNC to SMC Cord Ends
Click for Details

Boot Style May Vary
SMA to BNC Cable Drawing
Click to Enlarge
Boot Style Pictured Above is Only Representative
  • Available in 6" to 72" Lengths
  • 50 Ω Impedance
  • DC - 4.0 GHz Frequency Range
  • 750 V (RMS) Dielectric Withstanding Voltage
  • 250 V (RMS) Working Voltage
  • Ø0.1" (Ø2.5 mm) Cable Diameter
  • RG-316 Cable
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA2606 Support Documentation
CA2606SMC Coaxial Cable, SMC Female to BNC Male, 6" (152 mm)
$49.90
Today
CA2612 Support Documentation
CA2612SMC Coaxial Cable, SMC Female to BNC Male, 12" (304 mm)
$50.18
Today
CA2624 Support Documentation
CA2624SMC Coaxial Cable, SMC Female to BNC Male, 24" (609 mm)
$50.80
Today
CA2648 Support Documentation
CA2648SMC Coaxial Cable, SMC Female to BNC Male, 48" (1219 mm)
$52.28
Today
CA2672 Support Documentation
CA2672SMC Coaxial Cable, SMC Female to BNC Male, 72" (1829 mm)
$53.75
Today
Back to Top

MMCX-to-BNC Cables

  • MMCX Male Connector to BNC Male Connector
  • Available in 1 m and 1.8 m Lengths
  • DC - 6 GHz Frequency Range
  • 50 Ω Normal Impedance
  • 170 V Max Operating Voltage

Each of these RG-174 coaxial cables features a male MMCX connector on one and a male BNC connector on the other. They can be connected to I/O ports on the Kinesis® Vertical Translation Stage and Kinesis® 30 mm XY Stage for external triggering applications.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA3339 Support Documentation
CA3339Customer Inspired! RG-174 Coaxial Cable, MMCX Male to BNC Male, 1 m (39")
$26.90
3 weeks
CA3272 Support Documentation
CA3272RG-174 Coaxial Cable, MMCX Male to BNC Male, 1.8 m (72")
$31.84
Today
Back to Top

Screw Terminal Pins-to-BNC Cables


Click to Enlarge

Connector ends of the CA2024 and CA2106 cables
  • Screw Terminal Pins to BNC Connector
    • Female BNC: 6" Long Cable
    • Male BNC: 12", 24", 48", or 72" Long Cable
  • 50 Ω Impedance
  • DC - 1 GHz Frequency Range
  • RG-174/U Cable

Each of these RG-174/U coaxial cables features a male or female BNC Connector on one end and two pins for screw terminals on the other. They can be connected to the output connectors of amplified detectors and are compatible with Thorlabs' line of BNC electrical adapters.


Click to Enlarge

Drawing of the Screw Terminal Pins-to-Male BNC Connector Featured on CA2024 and CA2048 Cables

Click to Enlarge

Drawing of the Screw Terminal Pins-to-Female BNC Connector Cable Featured on CA2106 Cables
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA2106 Support Documentation
CA2106RG-174/U Coaxial Cable, Screw Terminal Pins to BNC Female, 6" (152.5 mm)
$32.13
Today
CA2012 Support Documentation
CA2012RG-174/U Coaxial Cable, Screw Terminal Pins to BNC Male, 12" (304 mm)
$30.00
Today
CA2024 Support Documentation
CA2024RG-174/U Coaxial Cable, Screw Terminal Pins to BNC Male, 24" (609 mm)
$31.06
Today
CA2048 Support Documentation
CA2048RG-174/U Coaxial Cable, Screw Terminal Pins to BNC Male, 48" (1219 mm)
$32.13
Today
CA2072 Support Documentation
CA2072RG-174/U Coaxial Cable, Screw Terminal Pins to BNC Male, 72" (1829 mm)
$34.00
Today
Back to Top

Cable Racks

  • Wall Mount Cable Racks
  • Store Cables Straight and Untangled

The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.

The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables. 

These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm). 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WMR14 Support Documentation
WMR14Wall Mount BNC, SMA, SMC, & Fiber Optic Cable Rack, 14 Slot
$18.75
Today
WMR9 Support Documentation
WMR9Wall Mount Power Cord and Heavy-Duty Cable Rack, 9 Slot
$18.75
Today