VHG125L - Extended Graphite V-Groove, Ø80 µm - Ø125 µm, 0.594" Length 
VHG125L - Extended Graphite V-Groove, Ø80 µm - Ø125 µm, 0.594in Length
Zoom
VHG125L
Extended Graphite V-Groove, Ø80 µm - Ø125 µm, 0.594in Length

Part Number:VHG125L -Ask a technical question Ask a technical question.
Package Weight:0.52 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$169.88
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHG125L.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates