Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

SL1310V1-20024 - 200 kHz MEMS-VCSEL Swept Laser Source, 24 mm MZI k-Clock Delay 
SL1310V1-20024 - 200 kHz MEMS-VCSEL Swept Laser Source, 24 mm MZI k-Clock Delay
Zoom
SL1310V1-20024
200 kHz MEMS-VCSEL Swept Laser Source, 24 mm MZI k-Clock Delay

Part Number:SL1310V1-20024 -Ask a technical question Ask a technical question.
Package Weight:25.00 lbs / Each
Available / Ships:Call for Lead Time
RoHS:N/A
Price:$35,800.00
Add To Cart:
Qty :  
Release Date:Jan 7, 2014
Manual:Operating ManualCopy to clipboard Share Document by Email
RoHS: 
Download all support documents

Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.

Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright 1999-2018 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image