SCV150 - Bottom Cleaver Insert for Ø135 µm - Ø165 µm Cladding 
SCV150 - Bottom Cleaver Insert for Ø135 µm - Ø165 µm Cladding
Zoom
SCV150
Bottom Cleaver Insert for Ø135 µm - Ø165 µm Cladding

Part Number:SCV150 -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each
Available:Today
RoHS:N/A
Price:$152.05
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product SCV150.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates