PSY150/S - Additional 300 mm Deep 12° Overhead Shelf for 900 mm Wide ScienceDesks 
PSY150/S - Additional 300 mm Deep 12° Overhead Shelf for 900 mm Wide ScienceDesks
Zoom
PSY150/S
Additional 300 mm Deep 12° Overhead Shelf for 900 mm Wide ScienceDesks

Part Number:PSY150/S -Ask a technical question Ask a technical question.
Package Weight:25.28 lbs / Each
Available:Today
RoHS:N/A
Price:$387.27
Add To Cart:
Qty :  
Release Date:Jan 19, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates