| PN530R5F2 - 2x2 PM Coupler, 530 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN530R5F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PN530R5F2 - 2x2 PM Coupler, 530 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our PN530R5F2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||