PLW24 - 2" x 4" OPTO-WIPES Precision Lens Cleaning Wipes, 800 Wipes per Package 
PLW24 - 2in x 4in OPTO-WIPES Precision Lens Cleaning Wipes, 800 Wipes per Package
Zoom
PLW24
2in x 4in OPTO-WIPES Precision Lens Cleaning Wipes, 800 Wipes per Package

Part Number:PLW24 -Ask a technical question Ask a technical question.
Package Weight:0.62 lbs / EACH
Available:Today
RoHS:N/A
Price:$67.04
Add To Cart:
Qty :  
Release Date:Feb 26, 2025
There are no support documents available for this product PLW24.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates