MLQF4550 - Turnkey Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 250 mW (Min) 
MLQF4550 - Turnkey Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 250 mW (Min)
Zoom
MLQF4550
Turnkey Fabry-Perot Quantum Cascade Laser, 4.55 µm CWL, 250 mW (Min)

This item can only be purchased as a serial item. Please see the family page to choose the item:
Part Number:MLQF4550 -Ask a technical question Ask a technical question.
Package Weight:29.76 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$14,512.05
Release Date:Apr 18, 2017

Drawings and Documents:
Laser Head Auto CAD PDFLaser Head Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD PDFController Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD DXFController Auto CAD DXF Copy to clipboard Share Document by Email
Laser Head Auto CAD DXFLaser Head Auto CAD DXF Copy to clipboard Share Document by Email
Laser Head SolidworksLaser Head Solidworks Copy to clipboard Share Document by Email
Controller SolidworksController Solidworks Copy to clipboard Share Document by Email
Controller eDrawingController eDrawing Copy to clipboard Share Document by Email
Laser Head eDrawingLaser Head eDrawing Copy to clipboard Share Document by Email
Laser Head StepLaser Head Step Copy to clipboard Share Document by Email
Controller StepController Step Copy to clipboard Share Document by Email
Laser Spec SheetLaser Spec Sheet Copy to clipboard Share Document by Email
Quick Start GuideQuick Start Guide Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadMLQF4550 Software Download
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates