M2MS-BP209IR2 - M² Measurement System with BP209-IR2, 900 - 2700 nm, Imperial 
M2MS-BP209IR2 - M² Measurement System with BP209-IR2, 900 - 2700 nm, Imperial
Zoom
M2MS-BP209IR2
M² Measurement System with BP209-IR2, 900 - 2700 nm, Imperial

Part Number:M2MS-BP209IR2 -Ask a technical question Ask a technical question.
Package Weight:20.13 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$14,330.77
Add To Cart:
Qty :  
Release Date:Aug 21, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Quick Start GuideQuick Start Guide Copy to clipboard Share Document by Email
BP209 English ManualOperating Manual Copy to clipboard Share Document by Email
BP209 Chinese ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadM2MS-BP209IR2 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead Titanium Trioxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates