This product has been superseded by part number ITC4001

ITC502 - Benchtop Laser Diode and Temperature Controller ±200 mA / 16 W 
Zoom
ITC502
Benchtop Laser Diode and Temperature Controller ±200 mA / 16 W

Part Number:ITC502 -Ask a technical question Ask a technical question.
Package Weight:20.38 lbs / Each
Discontinued:Feb 15, 2010

Drawings and Documents:
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates