IO-5-633-PBS - Free-Space Isolator, 633 nm, Ø4.5 mm Max Beam, 1 W Max 
IO-5-633-PBS - Free-Space Isolator, 633 nm, Ø4.5 mm Max Beam, 1 W Max
Zoom
IO-5-633-PBS
Free-Space Isolator, 633 nm, Ø4.5 mm Max Beam, 1 W Max

Part Number:IO-5-633-PBS -Ask a technical question Ask a technical question.
Package Weight:2.15 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price: Request
Release Date:Oct 24, 2007
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates