This product has been discontinued

HRP005S - HeNe Laser, 632.8 nm, 0.5 mW, Polarized (Self-Contained) 
Zoom
HRP005S
HeNe Laser, 632.8 nm, 0.5 mW, Polarized (Self-Contained)

Part Number:HRP005S -Ask a technical question Ask a technical question.
Package Weight:9.55 lbs / Each
Discontinued:Apr 29, 2011

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates