Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

HL6385DG - 642 nm, 150 mW, Ø5.6 mm, H Pin Code, Laser Diode 
HL6385DG - 642 nm, 150 mW, Ø5.6 mm, H Pin Code, Laser Diode
Zoom
HL6385DG
642 nm, 150 mW, Ø5.6 mm, H Pin Code, Laser Diode

Part Number:HL6385DG -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Today
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Each$324.64
6Each$301.92
11Each$279.18
Add To Cart:
Qty :  
Release Date:Dec 28, 2010

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image