GFF3 - Microwave Cable, SMP Female to SMP Female, 3" (76 mm) 
GFF3 - Microwave Cable, SMP Female to SMP Female, 3in (76 mm)
Zoom
GFF3
Microwave Cable, SMP Female to SMP Female, 3in (76 mm)

Part Number:GFF3 -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Available:Today
RoHS:N/A
Price:$53.55
Add To Cart:
Qty :  
Release Date:Sep 6, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Warranty as stated by the manufacturer.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates