This product has been superseded by part number SM800-5.6-125 | |||||||||||||||||||||||||||||||
FS-SN-4224 - 3M SM Fiber, 820nm Wavelength, 5.5mm MFD | |||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FS-SN-4224 product. Click here to leave us your feedback. |
mm MFD" /> mm MFD" />
This product has been superseded by part number SM800-5.6-125 | |||||||||||||||||||||||||||||||
FS-SN-4224 - 3M SM Fiber, 820nm Wavelength, 5.5mm MFD | |||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FS-SN-4224 product. Click here to leave us your feedback. |