Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

FPL785P-200 - 785 nm, 200 mW, Butterfly Laser Diode, PM Fiber, FC/APC 
Zoom
FPL785P-200
785 nm, 200 mW, Butterfly Laser Diode, PM Fiber, FC/APC

Part Number:FPL785P-200 -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image