Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

FG273UEC - 0.22 NA, Ø273 µm Core Multimode Optical Fiber, High-OH for 250 - 1200 nm, TECS Double Clad 
FG273UEC - 0.22 NA, Ø273 µm Core Multimode Optical Fiber, High-OH for 250 - 1200 nm, TECS Double Clad
Zoom
FG273UEC
0.22 NA, Ø273 µm Core Multimode Optical Fiber, High-OH for 250 - 1200 nm, TECS Double Clad

Part Number:FG273UEC -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Meter
Available:Today
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Meter$12.73
10Meter$10.85
50Meter$8.91
250Meter$8.29
500Meter$7.64
Add To Cart:
Qty :  
Release Date:May 22, 2017

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image