ESK53-B - Ø1" N-BK7 Plano-/Bi-Convex/Concave +/- Meniscus Lens Essentials Kit, ARC: 650-1050 nm, 60 pc 
ESK53-B - Ø1in N-BK7 Plano-/Bi-Convex/Concave +/- Meniscus Lens Essentials Kit, ARC: 650-1050 nm, 60 pc
Zoom
ESK53-B
Ø1in N-BK7 Plano-/Bi-Convex/Concave +/- Meniscus Lens Essentials Kit, ARC: 650-1050 nm, 60 pc

Part Number:ESK53-B -Ask a technical question Ask a technical question.
Package Weight:46.19 lbs / Each
Available:Today
RoHS:N/A
Price:$1,980.27
Add To Cart:
Qty :  
Release Date:Apr 19, 2001
There are no support documents available for this product ESK53-B.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates