This product has been discontinued

ER20-4/125 - Erbium Doped Fiber, 20 dB/m @ 1530 nm, Standard 
Zoom
ER20-4/125
Erbium Doped Fiber, 20 dB/m @ 1530 nm, Standard

Part Number:ER20-4/125 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Meter
Discontinued:May 21, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHS
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates