Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been superseded by part number DFM1/M-P01

DFM/M-P01 - Complete Kinematic Beam Turning 30 mm Cage Cube with Silver-Coated Right-Angle Mirror, 450 nm - 20 µm (Metric) 
Zoom
DFM/M-P01
Complete Kinematic Beam Turning 30 mm Cage Cube with Silver-Coated Right-Angle Mirror, 450 nm - 20 µm (Metric)

Part Number:DFM/M-P01 -Ask a technical question Ask a technical question.
Package Weight:0.56 lbs / Each
Discontinued:Feb 19, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image