This product has been discontinued

DFB1531.90-20 - DFB Laser, C-Band, P=20mW, 1531.90nm 
Zoom
DFB1531.90-20
DFB Laser, C-Band, P=20mW, 1531.90nm

Part Number:DFB1531.90-20 -Ask a technical question Ask a technical question.
Package Weight:0.60 lbs / Each
Discontinued:Feb 25, 2008

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates