This product has been discontinued

DFB1530.33-20 - DFB Laser, C-Band, P=20mW, 1530.33nm 
Zoom
DFB1530.33-20
DFB Laser, C-Band, P=20mW, 1530.33nm

Part Number:DFB1530.33-20 -Ask a technical question Ask a technical question.
Package Weight:0.60 lbs / Each
Discontinued:Nov 8, 2006
There are no support documents available for this product DFB1530.33-20.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates