Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

CP90F-F - 30 mm Removable Cage Plate, Removable Front Plate, Internal SM1 Threading 
Zoom
CP90F-F
30 mm Removable Cage Plate, Removable Front Plate, Internal SM1 Threading

 

Part Number:CP90F-F -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Discontinued:Nov 12, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mounting Carriage of the CP90F Removable Cage Plate
  • Accepts Ø1" (Ø25.4 mm) Optics up to 0.20" (5.1 mm) Thick
  • Removable from Assembled Cage System While Housing an SM1 (1.035”-40) Threaded Component up to 3/16" (4.7 mm) Thick [1.2" (30 mm) OD]
  • Unpackaged Weight: 13.4 g

The CP90F-F Front Plate is the mounting carriage of the CP90F removable cage plate. The carriage accepts Ø1" (Ø25.4 mm) optics up to 0.20" (5.1 mm) thick and can house an SM1-threaded components up to 3/16" (4.7 mm) thick [not including threaded stub, 1.2" (30 mm) OD] without sacrificing the ability to remove the assembly from a closed cage system. Three sets of ball bearings on the back of the plate can couple to the rare earth magnets in the CP90F-B back plate. To insert or remove the carriage from a closed 30 mm cage system, separate it from the back plate, rotate it sideways, and slide it out from between the cage rods.


Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image