CLCPB1/M - 1.75" (44.5 mm) Optical Axis Height Spacer for 30 mm Cage Plates, Metric 
CLCPB1/M - 1.75in (44.5 mm) Optical Axis Height Spacer for 30 mm Cage Plates, Metric
Zoom
CLCPB1/M
1.75in (44.5 mm) Optical Axis Height Spacer for 30 mm Cage Plates, Metric

Part Number:CLCPB1/M -Ask a technical question Ask a technical question.
Package Weight:0.04 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Jan 9, 2009
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates