This product has been discontinued

CA2706 - SMC Coaxial Cable, SMC Male to SMC Male, 6" (152 mm) 
Zoom
CA2706
SMC Coaxial Cable, SMC Male to SMC Male, 6in (152 mm)

Part Number:CA2706 -Ask a technical question Ask a technical question.
Package Weight:0.04 lbs / Each
Discontinued:May 12, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates