This product has been discontinued

BP109-UV - Slit Scanning Beam Profiler, 200-1100 nm, Ø20 µm-Ø9 mm Beam 
Zoom
BP109-UV
Slit Scanning Beam Profiler, 200-1100 nm, Ø20 µm-Ø9 mm Beam

Part Number:BP109-UV -Ask a technical question Ask a technical question.
Package Weight:2.59 lbs / Each
Discontinued:Jan 23, 2013

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates