This product has been superseded by part number ZBE1A

BE052-A - Variable Optical Beam Expander, 0.5X - 2X Zoom, AR Coated: 400 - 650 nm 
Zoom
BE052-A
Variable Optical Beam Expander, 0.5X - 2X Zoom, AR Coated: 400 - 650 nm

Part Number:BE052-A -Ask a technical question Ask a technical question.
Package Weight:0.34 lbs / Each
Discontinued:Sep 28, 2022

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates