Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

AFM200H - 0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated 
AFM200H - 0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated
Zoom
AFM200H
0.22 NA, Ø200 µm Core Multimode Fiber, High-OH for 250 - 1200 nm, Aluminum Coated

Part Number:AFM200H -Ask a technical question Ask a technical question.
Package Weight:0.00 lbs / Each
Available:Today
RoHS:RoHS Compliant
Pricing:
Qty Unit Price/Unit
1Each$32.00
10Each$27.20
Add To Cart:
Qty :  
Release Date:Feb 24, 2020

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image