Redstone Optical Spectrum AnalyzersThe software package for Thorlabs' Redstone Optical Spectrum Analyzers (OSA) includes a GUI and instrument drivers. The following downloads are available: - Software: Software, Drivers, and Utility files for the Redstone™ OSA305 device. Choose this tab if you are installing new software.
- Libraries: A package that installs the necessary drivers for controlling the Redstone™ OSA305 through LabVIEW®.
- Archive: The previous version of the software.
Redstone LabVIEW Drivers | | |
---|
Description | The installer below contains the necessary drivers for controlling the Redstone™ OSA305 through LabVIEW. | | Version | 3.10 | Filesize | 34.6 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | LabVIEW 2010 or Later |
Version 3.05 | | |
---|
Description | This is a full installer for our control software for our Redstone OSA. It includes a "virtual device" mode ideal for evaluating the software. | | Version | 3.05 | Filesize | 312 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Additional | Please note: The 'Minimum System Requirements' listed below are sufficient for operating the software with a virtual device for evaluation purposes. The 'Recommended System Requirements' are strongly suggested for actual measurements. | System Requirements | Minimum:
Windows® Vista, 7, 8, or 10 (64 Bit) USB 3.0 Port Monitor Resolution: 800 x 600 Intel Core i5 or AMD Athlon II 8 GB RAM
Recommended:
Windows 10 (64 Bit) Intel Core i9 or AMD Athlon Ryzen 16 GB RAM | Additional Software | .NET framework 4.7.2 or higher is required. An installer for .NET framework 4.7.2 is included. | |