Software for the PRO800/8000 Series Instruments

The following software packages are available:

  1. Drivers: Instrument drivers to directly operate the device via external software to extend or adapt the functionality to user specific requirements.
  2. Utilities: Thorlabs Instrument Communicator 2 for instrument communication functionality.
Drivers  
DescriptionPRO800/8000 VXIpnp Instrument Driver for various programming environments including NI-LabVIEW™, NI-LabWindows™/CVI and MS-Visual Studio. This instrument driver library contains a set of software routines to simplify instrument control and reduce test program development time. 
Version2.5.3
Filesize58.9 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ 2000 with ServicePack 3 or later. National Instruments™ GPIB controller hardware.
Additional SoftwareNational Instruments™ VISA Engine V4.0 or higher, provided with the download file above. See www.ni.com/visa for additional details and downloads.
Utilities  
DescriptionSoftware for basic 488.2 instrument communication functionality.
Version1.4.0
Filesize62.3 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
License
System RequirementsWindows™ XP (32-bit version), Windows™ Vista (32-bit version), Windows™ Vista x64 Edition (64-bit version), Windows™ 7 (32-bit version), Windows™ 7 x64 Edition (64-bit version). USB port.