Intensity Noise Analyzer SoftwareThe Intensity Noise Analyzer Software package is a graphical user interface (GUI) that provides full control of the PNA1 noise analyzer. This user-friendly GUI allows the user to start and stop a measurement, display the data in either the frequency or time domain, and adjust scan parameters. More information on the software can be found in the device manual.
- Software: Software package with graphical user interface for operating the PNA1 Intensity Noise Analyzer.
- Archive: Previous software versions.
PNA1 Software v1.0.0.0 | | |
---|
Description | Previous Version of the Software Installation Package for the PNA1 Noise Analyzer | | Version | 1.0.0.0 | Filesize | 82.8 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | - Windows® 10 or 11 (64 Bit)
- Hi-Speed USB 2.0
- 4 GB RAM
- Hard Drive Space: 300 MB (Min)
- Screen Resolution: 1200 x 800 (Min)
| |