Turnkey MIR Laser SystemsThe software for our turnkey MIR laser systems enables remote control applications using C, C++, C#, LabVIEW™, LabWindows™/CVI, and Visual Studio. The following downloads are available: - Drivers: VXIpnp instrument drivers to operate the turnkey MIR laser system controller via user-written software.
- Programming Reference: Examples and SCPI command references.
- Utilities: A terminal program for command-line operation and our firmware upgrade wizard.
- Firmware: Firmware for the MLSC laser controller.
Drivers | | |
---|
Description | These VXIpnp instrument drivers allow users to write software for our Turnkey MIR Laser Systems in C, C++, C#, LabVIEW™, LabWindows™/CVI, and Visual Studio. | | Version | 1.0 | Filesize | 102 MB | Download |  | System Requirements | Windows® Vista, 7, 8, or 10 (32- or 64-Bit) LabVIEW 8.5 or higher (for 32-Bit LabVIEW Only) LabVIEW 2009 or higher (for 64-Bit LabVIEW Only) Available USB 2.0 Connector |
Programming Reference | | |
---|
Description | This document gives the file system location of the necessary files for writing programs for our Turnkey MIR Laser Systems, and includes SCPI command references. | | Version | 1.0 | Filesize | 414 KB | Download |  |
Thorlabs Instrument Communicator 2 | | |
---|
Description | Software for basic 488.2 instrument communication functionality. |  | Version | 1.5.0 | Filesize | 110 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows® XP SP2 (32-Bit), Vista (32- or 64-Bit), 7 (32- or 64-Bit), or 8 (32- or 64-Bit) USB Port |
Thorlabs Firmware Upgrade Wizard | | |
---|
Description | Software to install new firmware to Thorlabs devices with USB and DFU (Device Firmware Upgrade) support. |  | Version | 2.4.0 | Filesize | 94.8 MB | Download |  | ReadMe |  | License |  | System Requirements | Windows® XP SP2 (32-Bit), Vista (32- or 64-Bit), 7 (32- or 64-Bit), or 8 (32- or 64-Bit) USB Port |
Firmware | | |
---|
Description | The newest firmware for the MLSC laser controller included with our turnkey MIR laser systems. | | Version | 1.1.0 | Filesize | 311 KB | Download |  | Change Log |  | Additional Software | Thorlabs' Firmware Upgrade Wizard (See Utilities Tab Above) | |