MCLS1 Multi-Channel Laser Source DownloadsThe following package is available: - Software: Software package with GUI and drivers to control the MCLS1, as well as an SDK for secondary development.
- Archive: Previous version of the MCLS1 software package.
Software | | |
---|
Description | Software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development. |  | Version | 3.0.0 | Filesize | 10.5 MB | Download |  | ReadMe |  | License |  | System Requirements | This software was verified with the following platforms: - Windows® 7 SP2 (32-bit and 64-bit Versions)
- Windows 10 (32-bit and 64-bit Versions)
| Additional Software | Microsoft .Net Framework 4.6.2 Full Profile or higher version is required. The install program will check and download the profile from the internet if necessary. |
Version 2.1.0 | | |
---|
Description | Software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development. |  | Version | 2.1.0 | Filesize | 5.22 MB | Download |  | ReadMe |  | License |  | System Requirements | This software was verified with the following platforms: - Windows® 7 (32-bit Version)
- Windows 7 x64 Edition (64-bit Version)
- Windows 10 (32-bit Version)
- Windows 10 x64 (64-bit Version)
| Additional Software | Microsoft .Net Framework 4.6 Client Profile is required. The install program will check and download the client profile from the internet if necessary. |
Version 2.0.1 | | |
---|
Description | Previous version of the software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development. |  | Version | 2.0.1 | Filesize | 8.0 MB | Download |  | ReadMe |  | License |  | System Requirements | This software was verified with the following platforms: - Windows® XP (32-bit Version)
- Windows 7 (32-bit Version)
- Windows 7 x64 Edition (64-bit Version)
| Additional Software | Microsoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary. |
Version 2.0.0 | | |
---|
Description | Previous version of the software package to operate Thorlabs' MCLS1 4-Channel Laser Source, including a GUI, drivers, and LabVIEW/C++ SDK for secondary development. |  | Version | 2.0.0 | Filesize | 8.0 MB | Download |  | ReadMe |  | License |  | System Requirements | This software was verified with the following platforms: - Windows XP (32-bit Version)
- Windows 7 (32-bit Version)
- Windows 7 x64 Edition (64-bit Version)
| Additional Software | Microsoft .Net Framework 4.0 Client Profile is required. The install program will check and download the client profile from the internet if necessary. | |