Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Optical Breadboards, Intrinsically Damped, 58 mm Thick


  • Plated Steel Honeycomb Core Construction
  • Stainless Steel Top and Bottom Skins
  • Lightweight Design
  • 58 mm Thick

B1218FX

12" x 18"

Related Items


Please Wait
Specificationsa
Construction
Breadboard Thickness 58 mm (2.28")
Top Skin Flatness ±0.15 mm (±0.006") Over Any 600 mm2
Working Surface 430 Grade Stainless Steel Top Plate
Core Construction High-Density Plated Steel Honeycomb
0.26 mm Thick
Dampingb Intrinsic
Compatible Mounting Options Breadboard Frames and Feet
ScienceDesk Frames
Mounting Holes Imperial Metric
Threads and Spacing 1/4"-20 Tapped Holes on 1" Centers M6 Tapped Holes on 25 mm Centers
Distance from Edge to First Holes 0.5" from Table Edge on all Sides 12.5 mm from Table Edge on all Sides
Maximum Screw Depth 54 mm [16.0 mm for Outer Border Holes]
  • Please See the Specs Tab for More Detailed Specifications
  • Intrinsic Damping Provided by Steel Honeycomb Core, Precision-Machined Steel Working Surface, and uPVC Side Panel Construction.
Optical Tables Capabilities
Brochure of Thorlabs' Workstations

Features

  • Thickness: 58 mm
  • Sizes from 300 mm x 450 mm (12" x 18") to 900 mm x 1800 mm
    (36" x 72") are Available
  • Top Skin: ±0.15 mm (±0.006") Surface Flatness over any 600 mm x 600 mm Area
  • Stainless Steel Top and Bottom Skins with uPVC Side Panels
  • Approximately 25% Lighter than our Honeycomb Core Nexus® Breadboards

Thorlabs' 58 mm thick optical breadboards are offered in a variety of lengths and widths from 300 mm x 450 mm (12" x 18") to 900 mm x 1800 mm (36" x 72"). The stainless steel top and bottom skins are 5 mm and 3 mm thick, respectively, and have a matte finish. The top skin is precision-machined with a surface flatness of ±0.15 mm (±0.006") over any 600 mm x 600 mm area. Metric breadboards have M6 mounting holes on 25 mm centers with a 12.5 mm border at the edges, while imperial breadboards have 1/4"-20 mounting holes on 1" centers with a 0.5" border at the edges. The maximum screw depth of these mounting holes is 54 mm, except for the outer border holes which have a maximum screw depth of 16.0 mm. The screw depth is unimpeded by the honeycomb structure, as shown in the diagram to the bottom right.

These breadboards are intrinsically damped and are an ideal solution for applications requiring minimal vibration damping. The 0.26 mm thick precision-formed honeycomb core extends from the top to bottom skin without intermediate layers, leading to a stiff and stable board as large as 900 x 1800 x 58 mm (36" x 72" x 2.28"). When paired with the 5 mm thick top skin these breadboards offer good rigidity and damping performace.

Tabletop Honeycomb Core
Click to Enlarge

Outline of the honeycomb core location on an optical breadboard. The core does not intersect with any screw holes.

As the size of any breadboard is increased the chance for static deflection will rise, especially when high loads are being used. To increase the rigidity of the system and minimize static deflection, we recommend using a thicker breadboard, such as our 110 mm thick Nexus Breadboard. Static deflection is a factor when slight variations of the optical axis height are detrimental. A thicker breadboard will help maintain the optical axis height throughout the system and simplify long-distance alignments. For more information regarding breadboard design and vibration damping please see our Vibration Isolation Tutorial.

For a comparison of our breadboard options please see our BB Selection Guide Tab. Custom sizes and options are also available, contact Tech Support for more information.

Support Options

Isolation Feet
We offer passive and active self-leveling isolator feet for mounting a breadboard on top of a table. They can support a variety of breadboard sizes and loads and can be easily attached to any breadboad.

ScienceDesks
Our ScienceDesk line of breadboard frames are high-quality ergonomic supports optimized for applications where the user will be seated. They are available with rigid, passive, or active vibration isolators, and feature a modular system of accessories. ScienceDesk frames are available to fit many of our breadboards sized from 600 mm x 900 m (24" x 36") to 900 mm x 1200 mm (36" x 48").

Breadboard Frames
We also offer Breadboard Frames available with rigid supports, or with passive or self-leveling active vibration isolation.

Essentials Breadboard Compliance
Click to Enlarge

Comparison of the compliance curves for both the B6090A Nexus and B6090AX Optical Breadboards. Our intrinsically damped breadboards are ideal for applications requiring minimal damping, while our line of Nexus Breadboards is highly recommended when high-vibration damping and minimal deflection are necessary. See the Vibration Isolation Tutorial for more information on compliance.
Specifications
Construction
Breadboard Thickness 58 mm (2.28")
Top Skin Flatness ±0.15 mm (±0.006") Over Any
600 mm x 600 mm Area
Top Plate 5 mm (0.20") Thick Stainless Steel
430 Grade Working Surface
Bottom Plate 3 mm (0.12") Thick Stainless Steel
4003 Grade
Core Construction High-Density Plated Steel Honeycomb
0.26 mm Thick
Dampinga Intrinsic
Side Panels Unplasticized Polyvinyl Chloride (uPVC)
Top Surface Finish Machined Matte Finish
Compatible Mounting Options Breadboard Frames and Isolators
ScienceDesk Frames
Mounting Holes Imperial Metric
Threads and Spacing 1/4"-20 Tapped Holes on 1" Centers M6 Tapped Holes on 25 mm Centers
Distance from Edge to First Holes 0.5" from Table Edge on all Sides 12.5 mm from Table Edge on all Sides
Maximum Screw Depth 54 mm [16.0 mm for Outer Border Holes]
Sealed Holes No
  • Intrinsic Damping Provided by Steel Honeycomb Core, Precision-Machined Steel Working Surface, and uPVC Side Panel Construction.

 

 

 

Imperial Breadboard Dimensions & Weight

Item # Dimensions
(W x L x H)
# of
Tapped Holes
Unpacked
Weight
Packaged
Shipping Weight
Packaged Dimensions
B1218FX 12" x 18" x 2.28" 160 22.71 lbs 31.97 lbs 14.6" x 20.5" x 5.1"
B1224FX 12" x 24" x 2.28" 220 30.20 lbs 46.30 lbs 15.0" x 26.8" x 5.5"
B1824FX 18" x 24" x 2.28" 352 45.19 lbs 66.14 lbs 20.5" x 26.4" x 5.5"
B2424FX 24" x 24" x 2.28" 484 60.19 lbs 97.00 lbs 26.4" x 26.4" x 5.5"
B2436FX 24" x 36" x 2.28" 748 90.17 lbs 136.69 lbs 26.4" x 38.6" x 9.1"
B2448FX 24" x 48" x 2.28" 1012 120.15 lbs 176.37 lbs 26.8" x 50.8" x 9.1"
B3036FX 30" x 36" x 2.28" 952 112.66 lbs 163.14 lbs 32.7" x 38.6" x 9.1"
B3048FX 30" x 48" x 2.28" 1288 150.13 lbs 198.42 lbs 32.7" x 50.4" x 9.1"
B3060FX 30" x 60" x 2.28" 1624 187.61 lbs 253.53 lbs 32.7" x 62.2" x 9.1"
B3648FX 36" x 48" x 2.28" 1564 180.12 lbs 264.55 lbs 38.6" x 50.4" x 9.1"
B3660FX 36" x 60" x 2.28" 1972 225.09 lbs 286.60 lbs 38.6" x 62.6" x 9.1"
B3672FX 36" x 72" x 2.28" 2380 269.85 lbs 346.13 lbs 38.6" x 74.4" x 9.1"

 

Metric Breadboard Dimensions & Mass

Item # Dimensions
(W x L x H)
# of
Tapped Holes
Unpacked
Mass
Packaged
Shipping Mass
Packaged Dimensions
B3045AX 300 mm x 450 mm x 58 mm 160 10.1 kg 14 kg 370 mm x 510 mm x 140 mm
B3060AX 300 mm x 600 mm x 58 mm 220 13.3 kg 20 kg 360 mm x 660 mm x 140 mm
B4560AX 450 mm x 600 mm x 58 mm 352 20.0 kg 29 kg 510 mm x 660 mm x 140 mm
B6060AX 600 mm x 600 mm x 58 mm 484 26.5 kg 43 kg 670 mm x 670 mm x 140 mm
B6090AX 600 mm x 900 mm x 58 mm 748 39.7 kg 60 kg 660 mm x 960 mm x 230 mm
B60120AX 600 mm x 1200 mm x 58 mm 1012 52.9 kg 76 kg 660 mm x 1260 mm x 230 mm
B7590AX 750 mm x 900 mm x 58 mm 952 49.6 kg 71 kg 810 mm x 960 mm x 230 mm
B75120AX 750 mm x 1200 mm x 58 mm 1288 66.1 kg 87 kg 820 mm x 1270 mm x 230 mm
B75150AX 750 mm x 1500 mm x 58 mm 1624 82.6 kg 111 kg 810 mm x 1560 mm x 230 mm
B90120AX 900 mm x 1200 mm x 58 mm 1564 79.3 kg 130 kg 960 mm x 1260 mm x 230 mm
B90150AX 900 mm x 1500 mm x 58 mm 1972 99.1 kg 129 kg 960 mm x 1560 mm x 230 mm
B90180AX 900 mm x 1800 mm x 58 mm 2380 118.9 kg 150 kg 960 mm x 1860 mm x 230 mm

Posted Comments:
Srikanth Gurram  (posted 2019-09-19 21:07:28.21)
Can you provide a test report for B90180AX (like you provide for nexus series breadboards)?
cwright  (posted 2019-09-20 07:52:19.0)
Thank you for contacting us. Unfortunately we do not have this test report as this is a specification we only measure for the Nexus range of breadboards. For comparison of the two ranges we do provide a juxtaposition of a B6090A Nexus Breadboard's curve and a B6090AX Intrinsically Damped Breadboard's curve. This will look similar for all comparably sized boards. https://www.thorlabs.com/images/TabImages/Breadboard_Intrinsic_Compliance_G2-780.gif
Breadboards Aluminum Breadboard
Nexus, Optimized Damping
Steel Breadboard
Intrinsically Damped
Aluminum Breadboard
Aluminum Honeycomb
Stainless Steel Breadboard
Stainless Steel
Solid Aluminum Breadboard
Solid Aluminum
Acrylic Breadboard
Optically Clear Acrylic
Construction
Breadboard Thickness 60 mm (2.4")
110 mm (4.3")
58 mm (2.28") 25 mm (0.98")
55 mm (2.2")
12.7 mm (0.5") 7.0 mm (0.28")
9.5 mm (0.375")
12.7 mm (0.5")
19.05 mm (0.75")
12.7 mm (0.5")
Working Surface 430 Grade Stainless Steel or 304L Grade Nonmagnetic Steel Top Plate 430 Grade Stainless Steel Top Plate Aluminum 416 Grade Stainless Steel Solid Aluminum
Anodized or Unanodized
Acrylic
Top Skin 5 mm (0.20") 5 mm (0.20") 6 mm (0.24") N/A N/A N/A
Bottom Skin 5 mm (0.20") 3 mm (0.12") 3 mm (0.12") N/A N/A N/A
Core Design High-Density Plated Steel Honeycomb, 0.26 mm Thick High-Density Plated Aluminum Honeycomb N/A N/A N/A
Side Panels Rigid Steel Box Section Unplasticized Polyvinyl Chloride (uPVC) Black Laminated
Aluminum Sides
N/A N/A N/A
Ferromagnetism Magnetic or Non-Magnetic Options Magnetic Non-Magnetic Magnetic Non-Magnetic
Sealed Holes Sealed (25 mm Depth) or Non-Sealed Options Non-Sealed N/A N/A N/A
Thread Options 1/4"-20 (M6) Tapped Holes 1/4"-20 (M6) Tapped Holes 1/4"-20 (M6) Tapped Holes 1/4"-20 (M6), 4-40 (M3), or
8-32 (M3) and 1/4"-20 (M6) Tapped Holes
1/4"-20 Tapped Holes
Spacing 1" (25 mm) Centers 1" (25 mm) Centers 1" (25 mm) Centers 1" (25 mm) Centers or
0.5" (12.7 mm) Centers
0.5" (12.7 mm) Centers
Distance from
Edge to First Holes
0.5" (12.5 mm) on all Sides 0.5" (12.5 mm) or
1.0" (25 mm) on all Sides
0.5" (12.5 mm) on all Sides 0.5" (12.5 mm) on all Sides 1.0" (25.4 mm) on all Sides
Performancea
Damping Nexus Damping Bar Nexus Damping Bar Nexus Damping Bar N/A N/A N/A
Stiffness Nexus Damping Bar 
60 mm (2.4") Thick
Nexus Damping Bar 
58 mm (2.28") Thick
Nexus Damping Bar 
25 mm (0.98") Thick
Nexus Damping Bar12.7 mm (0.5") Thick Nexus Damping Bar
7.0 mm (0.28") Thick
12.7 mm (0.5") Thick
Nexus Damping Bar 
110 mm (4.3") Thick
Nexus Damping Bar 
55 mm (2.2") Thick
Nexus Damping Bar 19.05 mm (0.75") Thick
  • The damping and stiffness performance shown here is qualitative and does not relate to exact specifications of each breadboard.

    Optical Breadboard Selection Guides

    The selection guides below list every size offered for our honeycomb, solid aluminum, and acrylic breadboards. Simply locate the specific width and length needed and then select the type of breadboard. Expand each table by clicking the More [+] button within the header.

    Thorlabs also offers several unique breadboard solutions. For applications requiring temperature control, we offer anodized aluminum water cooled breadboards in several sizes, in addition to a temperature-controlled mini-series breadboard for small-scale operations. Our anodized aluminum large-area translation stages and rotating breadboards offer hand-operated positioning control, while our manual and motorized translating mounting platforms are ideal for use in microscopy applications.

    Imperial Optical Breadboard Size Options
    Width Length Honeycomb Stainless Steel Solid Aluminuma Acrylic, Transparent
    Nexus
    (60 mm Thick)b
    Nexus
    (110 mm Thick)b
    Intrinsically Damped
    (58 mm Thick)
    Aluminum
    (25 mm Thick)
    Aluminum
    (55 mm Thick)
    Standard Double Density High Density
    • Solid aluminum breadboards are offered with four different thicknesses: 0.5" (item # prefix MB), 0.75" (item # prefix MBH), 3/8" (item # prefix MS), or 0.28" (item # prefix MS). Select sizes are also available in hard-coat anodized aluminum (item # CMMP1818) or without an anodized coating (item #s ending with U).
    • Item Number Suffix:
      • F, A, B, or G: Non-Sealed Mounting Holes
      • T, L, U, or N: Sealed Mounting Holes
      • FN or AN: Nonmagnetic Mounting Holes
      • Y or Z: No Mounting Holes
      • S: Stainless Steel
    • Tapped Hole Pattern Aligned at 45°
    • Build-to-Order
    • Includes a T-Slot in Side Panels for Compatibility with 25 mm Rail Accessories
    • This product has an access aperture.

    Metric Optical Breadboard Size Options
    Width Length Honeycomb Stainless Steel Solid Aluminuma
    Nexus
    (60 mm
    Thick)b
    Nexus
    (110 mm
    Thick)b
    Intrinsically Damped
    (58 mm Thick)
    Aluminum
    (25 mm Thick)
    Aluminum
    (55 mm Thick)
    Standard Double Density High Density
    50 mm 75 mm - - - - - - - - MSB5075/M
    75 mm 100 mm - - - - - - - - MSB7510/M
    75 mm 150 mm - - - - - - - - MSB7515/M
    100 mm 100 mm - - - - - MB10S/M - - -
    100 mm 150 mm - - - - - MB1015S/M MB1015/M
    MB1015U/M
    M45B1015/Mc MSB1015/M
    100 mm 300 mm - - - - - - MB1030/M - -
    100 mm 600 mm - - - - - - - MB1060/M -
    100 mm 900 mm - - - - - - - MB1090/M -
    Ø149 mm - - - - - - - MBR150U/M -
    Ø150 mm - - - - - - - MBR150/M -
    150 mm 150 mm - - - - - MB15S/M MB1515/M
    MB1515U/M
    M45B1515/Mc MSB15/M
    150 mm 300 mm - - - - - - MB1530F/M MB1530/M
    M45B1530/Mc
    -
    150 mm 450 mm - - - - - - MB1545/M - -
    150 mm 600 mm - - - - - - MB1560/M - -
    150 mm 900 mm - - - - - - MB1590/M - -
    150 mm 1200 mm - - - - - - MB15120/M - -
    180 mm 230 mm - - - - - - - - MSB1823/M
    MSBU1823/M
    200 mm 200 mm - - - - - - MB2020/M
    MB2020U/M
    - -
    200 mm 250 mm - - - - - - MB2025/M - -
    200 mm 600 mm - - - - - - - MB2060/M -
    200 mm 900 mm - - - - - - - MB2090/M -
    250 mm 300 mm - - - - - - MB2530/M
    MB2530U/M
    - -
    Ø300 mm - - - - - - - MBR300/M
    MBR300U/M
    -
    300 mm 300 mm B3030Ad
    B3030Ld
    - - PBG3030Ae - - MB3030/M
    MB3030U/M
    MB3030D/M MS12B/M
    MSB30/M
    300 mm 450 mm B3045Ad
    B3045Ld
    - B3045AX PBG3045Ae - - MB3045/M
    MB3045A/Mf
    MB3045U/M
    - MSB3045/M
    300 mm 600 mm B3060Ad
    B3060L
    - B3060AXd PBG3060A PBG52502d - MB3060/M
    MB3060U/M
    - -
    300 mm 900 mm B3090Ad
    B3090Ld
    - - PBG3090Ae PBG52503d - MB3090/M - -
    300 mm 1200 mm - - - - - - MB30120/M - -
    350 mm 1150 mm - - - - - - MB35115/M - -
    350 mm 1425 mm - - - - - - MB35142/M - -
    450 mm 450 mm B4545Ad
    B4545Ld
    - - PBG4545A - - MB4545/M - -
    450 mm 600 mm B4560Ad
    B4560Ld
    - B4560AXd PBG4560Ae PBG52522d - MB4560/M
    MB4560A/Mf
    MB4560U/M
    - -
    450 mm 750 mm - - - - - - MB4575/M - -
    450 mm 900 mm - - - - - - MB4590/M - -
    600 mm 600 mm B6060Ad
    B6060L
    - B6060AXd PBG6060Ae PBG52505d - MB6060/M -
    600 mm 900 mm B6090A
    B6090L
    B6090ANd
    B6090Z
    B6090Bd
    B6090Nd
    B6090AX PBG6090Ae PBG52506d - MB6090/M - -
    600 mm 1200 mm B60120A
    B60120L
    B60120Bd
    B60120Nd
    B60120AX PBG60120Ae - - MB60120/M - -
    600 mm 1500 mm - B60150Bd
    B60150Nd
    - - PBG52508d - - - -
    750 mm 750 mm B7575A
    B7575L
    - - - - - MB7575/M - -
    750 mm 900 mm B7590A
    B7590L
    B7590ANd
    B7590Z
    B7590Bd
    B7590Nd
    B7590AX PBG7590Ae PBG52510d - - - -
    750 mm 1200 mm B75120A
    B75120L
    B75120ANd
    B75120Z
    B75120B
    B75120Nd
    B75120AX PBG75120Ae PBG52511 - - - -
    750 mm 1500 mm - B75150B
    B75150N
    B75150AX - - - - - -
    900 mm 900 mm B9090A
    B9090L
    B9090Bd
    B9090Nd
    - - - - - - -
    900 mm 1200 mm B90120A
    B90120L
    B90120AN
    B90120Z
    B90120B
    B90120N
    B90120AX PBG90120Ae PBG52513 - - - -
    900 mm 1500 mm - B90150B
    B90150N
    B90150AX - PBG52514 - - - -
    900 mm 1800 mm - B90180B
    B90180N
    B90180AX - - - - - -
    1200 mm 1500 mm - B120150Bd
    B120150Nd
    - - - - - - -
    1200 mm 1800 mm - B120180B
    B120180Nd
    - - - - - - -
    1250 mm 1800 mm - - - - PBG52521 - - - -
    • Solid aluminum breadboards are offered with four different thicknesses: 12.7 mm (item # prefix MB), 19.05 mm (item # prefix MBH), 9.5 mm (item # prefix MS), or 7.0 mm (item # prefix MS). Select sizes are also available without an anodized coating (item #s ending with U).
    • Item Number Suffix:
      • F, A, B, or G: Non-Sealed Mounting Holes
      • T, L, U, or N: Sealed Mounting Holes
      • FN or AN: Nonmagnetic Mounting Holes
      • Y or Z: No Mounting Holes
      • S: Stainless Steel
    • Tapped Hole Pattern Aligned at 45°
    • Build-to-Order
    • Includes a T-Slot in Side Panels for Compatibility with 25 mm Rail Accessories
    • This product has an access aperture.

    Imperial Optical Breadboards, Stocked in US

    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Imperial Price Available
    B1218FX Support Documentation
    B1218FXOptical Breadboard, 12" x 18" x 2.28", 1/4"-20 Mounting Holes
    $534.06
    Today
    B1224FX Support Documentation
    B1224FXOptical Breadboard, 12" x 24" x 2.28", 1/4"-20 Mounting Holes
    $565.81
    Today
    B1824FX Support Documentation
    B1824FXOptical Breadboard, 18" x 24" x 2.28", 1/4"-20 Mounting Holes
    $648.09
    Today
    B2424FX Support Documentation
    B2424FXOptical Breadboard, 24" x 24" x 2.28", 1/4"-20 Mounting Holes
    $710.15
    Today
    B2436FX Support Documentation
    B2436FXOptical Breadboard, 24" x 36" x 2.28", 1/4"-20 Mounting Holes
    $837.17
    Today
    B2448FX Support Documentation
    B2448FXOptical Breadboard, 24" x 48" x 2.28", 1/4"-20 Mounting Holes
    $978.62
    Today
    B3036FX Support Documentation
    B3036FXOptical Breadboard, 30" x 36" x 2.28", 1/4"-20 Mounting Holes
    $967.08
    Today
    B3048FX Support Documentation
    B3048FXOptical Breadboard, 30" x 48" x 2.28", 1/4"-20 Mounting Holes
    $1,128.75
    Today
    B3060FX Support Documentation
    B3060FXOptical Breadboard, 30" x 60" x 2.28", 1/4"-20 Mounting Holes
    $1,371.24
    Today
    B3648FX Support Documentation
    B3648FXOptical Breadboard, 36" x 48" x 2.28", 1/4"-20 Mounting Holes
    $1,345.25
    Today
    B3660FX Support Documentation
    B3660FXOptical Breadboard, 36" x 60" x 2.28", 1/4"-20 Mounting Holes
    $1,550.21
    Today
    B3672FX Support Documentation
    B3672FXOptical Breadboard, 36" x 72" x 2.28", 1/4"-20 Mounting Holes
    $1,739.30
    Today

    Metric Optical Breadboards, Stocked in UK

    Based on your currency / country selection, your order will ship from Newton, New Jersey  
    +1 Qty Docs Part Number - Metric Price Available
    B3045AX Support Documentation
    B3045AXOptical Breadboard, 300 mm x 450 mm x 58 mm, M6 x 1.0 Mounting Holes
    $534.06
    Today
    B3060AX Support Documentation
    B3060AXOptical Breadboard, 300 mm x 600 mm x 58 mm, M6 x 1.0 Mounting Holes
    $565.81
    Lead Time
    B4560AX Support Documentation
    B4560AXOptical Breadboard, 450 mm x 600 mm x 58 mm, M6 x 1.0 Mounting Holes
    $648.09
    Lead Time
    B6060AX Support Documentation
    B6060AXOptical Breadboard, 600 mm x 600 mm x 58 mm, M6 x 1.0 Mounting Holes
    $710.15
    Lead Time
    B6090AX Support Documentation
    B6090AXOptical Breadboard, 600 mm x 900 mm x 58 mm, M6 x 1.0 Mounting Holes
    $837.17
    Today
    B60120AX Support Documentation
    B60120AXOptical Breadboard, 600 mm x 1200 mm x 58 mm, M6 x 1.0 Mounting Holes
    $978.62
    Today
    B7590AX Support Documentation
    B7590AXOptical Breadboard, 750 mm x 900 mm x 58 mm, M6 x 1.0 Mounting Holes
    $967.08
    Lead Time
    B75120AX Support Documentation
    B75120AXOptical Breadboard, 750 mm x 1200 mm x 58 mm, M6 x 1.0 Mounting Holes
    $1,128.75
    Lead Time
    B75150AX Support Documentation
    B75150AXOptical Breadboard, 750 mm x 1500 mm x 58 mm, M6 x 1.0 Mounting Holes
    $1,371.24
    Lead Time
    B90120AX Support Documentation
    B90120AXOptical Breadboard, 900 mm x 1200 mm x 58 mm, M6 x 1.0 Mounting Holes
    $1,345.25
    Today
    B90150AX Support Documentation
    B90150AXOptical Breadboard, 900 mm x 1500 mm x 58 mm, M6 x 1.0 Mounting Holes
    $1,550.21
    Lead Time
    B90180AX Support Documentation
    B90180AXOptical Breadboard, 900 mm x 1800 mm x 58 mm, M6 x 1.0 Mounting Holes
    $1,739.30
    Today
    Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
    Regional Websites:East Coast US | Europe | Asia | China | Japan
    Copyright © 1999-2020 Thorlabs, Inc.
    Sales: 1-973-300-3000
    Technical Support: 1-973-300-3000


    High Quality Thorlabs Logo 1000px:Save this Image