Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Optical Component Threading Adapters with SM05 (0.535"-40) Threads


  • Integrate SM05-Threaded Components with Other Industry Standard Threads
  • Adapters Available with Either Internal or External SM05 Threads

OMR

SM05RMS

SM05L10

SM05RMS Adapter
Connecting an RMS
Objective Mount to an
SM05 Lens Tube

SM1A1

External SM05 Threads
and Internal SM1 Threads

SM05T1

Internal SM05 Threads

SM05T2

External SM05 Threads

Related Items


Please Wait
Interactive Selection Guide

SM05-Threaded Optical Component Adapters

This page contains all of our Optical Component Thread Adapters that feature SM05 (0.535"-40) threading. Adapters that have both internal and external threads are available, as well as adapters with two sets of internal or external threads.

Our SM05 adapters are a subset of our entire line of optical component thread adapters. To view our entire line, please see our Interactive Adapters Selection Guide.

Adapters with External SM05 and Internal Industry-Standard Threads
Item # Typical Application External Threads Internal Threads
SM1A1 info Step Up/Down Lens Tube Size SM05 (0.535"-40) SM1 (1.035"-40)
Adapters with Internal SM05 and External Industry-Standard Threads
Item # Typical Application External Threads Internal Threads
SM05RMS info Create Objective from Lens Tube RMS (0.800"-36) SM05 (0.535"-40)
SM05A2 info Mount an Externally Threaded SM05 Lens Tube to a C-Mount Camera Body C-Mount (1.00"-32) SM05 (0.535"-40)
SM1A6 info Step Up/Down Lens Tube Size SM1 (1.035"-40) SM05 (0.535"-40)
SM1A6T info Mount Thin Ø1/2" Optics in SM1 Lens Tube SM1 (1.035"-40) SM05 (0.535"-40)
SM1A6FW
info
Mount SM05 Lens Tube to an SM1-Threaded Filter Wheel SM1 (1.035"-40) SM05 (0.535"-40)
Adapters with External SM05 and External Industry-Standard Threads
Item # Typical Application External Threads External Threads
SM05T2 info Mate Two Internally Threaded SM05 Lens Tubes SM05 (0.535"-40) SM05 (0.535"-40)
SM05A1 info Mount an Internally Threaded SM05 Lens Tube to a C-Mount Camera Body SM05 (0.535"-40) C-Mount (1.00"-32)
SM05A3
info
Mate an SM05 Lens Tube to an SM1 Lens Tube SM05 (0.535"-40) SM1 (1.035"-40)
Adapters with Internal SM05 and Internal Industry-Standard Threads
Item # Typical Application Internal Threads Internal Threads
SM05T1 info Mate Two Externally Threaded SM05 Lens Tubes SM05 (0.535"-40) SM05 (0.535"-40)

Thorlabs' Threading Specifications

Thorlabs' lens tubes utilize a series of non-standard threadings. Threading specifications are given below for our SM threadings utilized in our lens tube and cage system components so that you can machine mating components to suit your application. We also offer products with C-Mount and RMS threadings, and the specifications for these threadings are also given below. Please note that other manufacturers may have different tolerances for these threads. For other thread specifications that are not listed here, please contact Tech Support.

SM05 Threading: Ø1/2" Lens Tubes, 16 mm Cage Systems
External Thread, 0.535"-40.0, UNS-2A Internal Thread, 0.535"-40.0, UNS-2B
Max Major Diameter 0.5340" Min Major Diameter 0.5350"
Min Major Diameter 0.5289" Min Pitch Diameter 0.5188"
Max Pitch Diameter 0.5178" Max Pitch Diameter 0.5230"
Min Pitch Diameter 0.5146" Min Minor Diameter (and 83.3% of thread) 0.508"
Max Minor Diameter 0.5069" Max Minor Diameter (and 64.9% of thread) 0.514"
RMS Threading: Objective, Scan, and Tube Lenses
External Thread, 0.800"-36.0, UNS-2A Internal Thread, 0.800"-36.0, UNS-2B
Max Major Diameter 0.7989" Min Major Diameter 0.8000"
Min Major Diameter 0.7934" Min Pitch Diameter 0.7820"
Max Pitch Diameter 0.7809" Max Pitch Diameter 0.7866"
Min Pitch Diameter 0.7774" Min Minor Diameter (and 83.3% of thread) 0.770"
Max Minor Diameter 0.7688" Max Minor Diameter (and 64.9% of thread) 0.777"
C-Mount Threading: Machine Vision Lenses, CCD/CMOS Cameras
External Thread, 1.000"-32.0, UN-2A Internal Thread, 1.000"-32.0, UN-2B
Max Major Diameter 0.9989" Min Major Diameter 1.0000"
Min Major Diameter 0.9929" Min Pitch Diameter 0.9797"
Max Pitch Diameter 0.9786" Max Pitch Diameter 0.9846"
Min Pitch Diameter 0.9748" Min Minor Diameter (and 83.3% of thread) 0.966"
Max Minor Diameter 0.9651" Max Minor Diameter (and 64.9% of thread) 0.974"
SM1 Threading: Ø1" Lens Tubes, 30 mm Cage Systems
External Thread, 1.035"-40.0, UNS-2A Internal Thread, 1.035"-40.0, UNS-2B
Max Major Diameter 1.0339" Min Major Diameter 1.0350"
Min Major Diameter 1.0288" Min Pitch Diameter 1.0188"
Max Pitch Diameter 1.0177" Max Pitch Diameter 1.0234"
Min Pitch Diameter 1.0142" Min Minor Diameter (and 83.3% of thread) 1.008"
Max Minor Diameter 1.0068" Max Minor Diameter (and 64.9% of thread) 1.014"
SM30 Threading: Ø30 mm Lens Tubes
External Thread, M30.5x0.5 Internal Thread, M30.5x0.5
Max Major Diameter 30.480 mm Min Major Diameter 30.500 mm
Min Major Diameter 30.371 mm Min Pitch Diameter 30.175 mm
Max Pitch Diameter 30.155 mm Max Pitch Diameter 30.302 mm
Min Pitch Diameter 30.059 mm Min Minor Diameter (and 83.3% of thread) 29.959 mm
Max Minor Diameter 29.938 mm Max Minor Diameter (and 64.9% of thread) 30.094 mm
SM1.5 Threading: Ø1.5" Lens Tubes
External Thread, 1.535"-40, UNS-2A Internal Thread, 1.535"-40, UNS-2B
Max Major Diameter 1.5339" Min Major Diameter 1.535"
Min Major Diameter 1.5288" Min Pitch Diameter 1.5188"
Max Pitch Diameter 1.5177" Max Pitch Diameter 1.5236"
Min Pitch Diameter 1.5140" Min Minor Diameter (and 83.3% of thread) 1.508"
Max Minor Diameter 1.5068" Max Minor Diameter (and 64.9% of thread) 1.514"
SM2 Threading: Ø2" Lens Tubes, 60 mm Cage Systems
External Thread, 2.035"-40.0, UNS-2A Internal Thread, 2.035"-40.0, UNS-2B
Max Major Diameter 2.0338" Min Major Diameter 2.0350"
Min Major Diameter 2.0287" Min Pitch Diameter 2.0188"
Max Pitch Diameter 2.0176" Max Pitch Diameter 2.0239"
Min Pitch Diameter 2.0137" Min Minor Diameter (and 83.3% of thread) 2.008"
Max Minor Diameter 2.0067" Max Minor Diameter (and 64.9% of thread) 2.014"
SM3 Threading: Ø3" Lens Tubes
External Thread, 3.035"-40.0, UNS-2A Internal Thread, 3.035"-40.0, UNS-2B
Max Major Diameter 3.0337" Min Major Diameter 3.0350"
Min Major Diameter 3.0286" Min Pitch Diameter 3.0188"
Max Pitch Diameter 3.0175" Max Pitch Diameter 3.0242"
Min Pitch Diameter 3.0133" Min Minor Diameter (and 83.3% of thread) 3.008"
Max Minor Diameter 3.0066" Max Minor Diameter (and 64.9% of thread) 3.014"
SM4 Threading: Ø4" Fixed Lens Mounts
External Thread, 4.035"-40.0, UNS-2A Internal Thread, 4.035"-40.0, UNS-2B
Max Major Diameter 4.0337" Min Major Diameter 4.0350"
Min Major Diameter 4.0286" Min Pitch Diameter 4.0188"
Max Pitch Diameter 4.0175" Max Pitch Diameter 4.0245"
Min Pitch Diameter 4.0131" Min Minor Diameter (and 83.3% of thread) 4.008"
Max Minor Diameter 4.0066" Max Minor Diameter (and 64.9% of thread) 4.014"

Posted Comments:
No Comments Posted

Adapter with External SM05 (0.535"-40) and Internal Industry-Standard Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM1A1 Support Documentation
SM1A1Adapter with External SM05 Threads and Internal SM1 Threads
$21.86
Today

Adapters with Internal SM05 (0.535"-40) and External Industry-Standard Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM05A2 Support Documentation
SM05A2Adapter with External C-Mount Threads and Internal SM05 Threads, 3.8 mm Long
$20.99
Today
SM1A6 Support Documentation
SM1A6Adapter with External SM1 Threads and Internal SM05 Threads, 0.15" Thick
$20.78
Today
SM1A6T Support Documentation
SM1A6TCustomer Inspired! Adapter with External SM1 Threads and Internal SM05 Threads, 0.40" Thick
$21.86
Today
SM1A6FW Support Documentation
SM1A6FWAdapter with External SM1 Threads and Internal SM05 Threads, Knurled Edge
$21.21
Today

Adapter with External SM05 (0.535"-40) and External Industry-Standard Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM05T2 Support Documentation
SM05T2SM05 (0.535"-40) Coupler, External Threads, 0.5" Long
$19.91
Lead Time
SM05A1 Support Documentation
SM05A1Customer Inspired! Adapter with External C-Mount Threads and External SM05 Threads, 2.6 mm Spacer
$20.99
Today
SM05A3 Support Documentation
SM05A3Customer Inspired! Adapter with External SM05 Threads and External SM1 Threads
$20.99
Today

Adapter with Internal SM05 (0.535"-40) and Internal Industry-Standard Threads

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
SM05T1 Support Documentation
SM05T1SM05 (0.535"-40) Coupler, Internal Threads
$9.95
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2021 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image