Ø1" Diaphragm Shutters

- Ø1" Leaf Shutters
- Shutter Blades Open from the Center
- Uncoated or PTFE-Coated Stainless Steel Blades
- Manual or TTL Input Control
SHBH1
Ø1" Shutter, Uncoated Blades
SHBH1T
Ø1" Shutter, PTFE-Coated Blades
SC20
Compact Controller for Ø1" Diaphragm Shutter
SC30
Benchtop Shutter Controller
(Not to Scale)

Please Wait
| Shutter Selection Guide | ||
|---|---|---|
| Diaphragm | Single-Blade | Liquid Crystal |
| Ø1/4" Motorized | Ø0.29" Manual | Ø20 mm Liquid Crystal |
| Ø1/2" Motorized | Ø1/2" and Ø1" Motorized |
|
| Ø1" Motorized | ||
Features
- Diaphragm with Ø1" Clear Aperture
- Available with Uncoated or Low-Reflectivity PTFE-Coated Stainless Steel Blades
- Shutter Controllers Available (Sold Separately Below)
- Operating Frequency of 10 Hz in Continuous Operation, Up to 15 Hz for a Limited Amount of Time
- Controllers with Safety Features That Include:
- Interlock for Laser Safety Lockout and Other Applications
- Shutdown Upon Detection of Blade Jam or Other Operation Failure (Item # SC20)
- Over-Heating Protection
- Mounting Adapters Available for Lens Tube, 30 mm Cage, Ø1/2" Post, and Camera Compatibility
Thorlabs' SHBH1 and SHBH1T Ø1" Diaphragm (Leaf) Optical Beam Shutters each feature a Ø1" clear aperture, two stainless steel shutter blades that open from the center of the aperture, and compact housing. The blades in the SHBH1 shutter are uncoated, and the blades in the SHBH1T shutter have low-reflectivity PTFE coating. These patented (US Patent: 9,671,676) shutters have a fast response time and can be operated using the SC20 controller either by manual pushbutton or external 0 to 5 V TTL signal. For the version with PTFE-coated blades, the coating is deposited on both sides of the blades to reduce reflections from the closed aperture while maintaining the performance of the uncoated shutter. A plot of the typical reflectance of the coating as a function of wavelength can be seen on the Graphs tab. Each shutter has a 35" cable with a 4-pin mini-DIN male connector to connect the shutter to a SC20 or SC30 controller.
Operation
The shutter is open while the voltage signal from the controller is high, and the shutter is closed while the voltage signal is low. The SHBH1(T) shutter has an internal Hall sensor that outputs the shutter state. The maximum continuous operating frequency should be limited to 10 Hz, though the unit can operate up to 15 Hz for up to ten minutes. If the time limit is exceeded or the modulation frequency exceeds 15 Hz, the shutter lifetime will be affected. Please see the SC20 Controller tab for additional details on operation with the SC20 controller and the Specs tab for a detailed timing diagram.
Note: The blades on these shutters can move freely when the shutters are turned off. Click here for fail-safe (safety) shutters that are closed by default and only open when a signal is sent to the shutter.
Shutter Controllers
The SC20 shutter controller (sold separately below) offers a simple interface for operating the shutter. Power and Status LEDs indicate the shutter state, a BNC connector accepts an external TTL signal, and a 2.5 mm mono jack interlock output is provided. The 2.5 mm mono plug is not included but is available upon request. The controller has a compact 3.00" x 3.50" x 1.38" housing. A universal power supply for
We also offer the SC30 benchtop shutter controller (sold separately below), which can be used with our Ø1/4", Ø1/2", and Ø1" diaphragm shutters, as well as our Ø1/2" and Ø1" motorized single-blade shutters. When used with Thorlabs shutters, the operating frequency and timing performance of the SC30 controller is determined by the specific requirements of the selected shutter. Up to two SHB Series shutters can be controlled by hand using the buttons on the front of the unit, by BNC input for external triggering, BNC output for synchronization with other equipment, or by USB 2.0 Type-B (USB 2.0 Type-A to Type-B cable included) for remote computer control using the included standalone software GUI. For information on controller specifications, please see the Specs tab. To download the SC30 controller software, see the SC30 Software tab.
Third party controllers should not be used to control this shutter.
Mounting Adapters
Mounting adapters for these shutters are available separately below. The SHM1(/M) adapter includes an 8-32 (M4 x 0.7) tap for mounting onto Ø1/2" post assemblies and four 4-40 tapped holes that allow the shutter to be installed as the terminating element in a 30 mm cage system and internal SM1 (1.035"-40) threading for lens tube capability. As an additional option, the SHC1 adapter also includes 4-40 tapped holes for 30 mm cage system compatibility along with external SM2 threads. The lid that encloses the shutter also provides internal C-Mount threads, while the rear of the enclosure offers internal SM30 threads.
| Diaphragm Shutters Selection Guide | |||||||
|---|---|---|---|---|---|---|---|
| Item # | SHBH025 | SHBH025T | SHBH05 | SHBH05T | SHBH1 | SHBH1T | |
| Shutter Photo (Click to Enlarge) |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| Aperture Size | Ø0.25" (Ø6.4 mm) | Ø0.508" (Ø12.90 mm) | Ø1.00" (Ø25.4 mm) | ||||
| Outer Diameter | Ø1.00" (Ø25.4 mm) | Ø1.10" (Ø27.9 mm) | Ø2.25" (Ø57.2 mm) | ||||
| Blade Coating | Uncoated | PTFE | Uncoated | PTFE | Uncoated | PTFE | |
| Operating Frequency | 0 - 50 Hz | 0 - 25 Hz | 0 - 15 Hz | ||||
| Minimum Exposure Pulse | 10 ms Typ., 12 ms Maxa,b | 29 ms Typ., 31 ms Maxb,c | 28 ms Typ., 30 ms Maxb,d | ||||
| Typical Open / Close Time | 3 ms / 3 ms | 8 ms / 9 ms | 10 ms / 9 ms | ||||
| Compatible Mounting Adapters | SHCP025(/M) | SHCP05(/M) and SHM05(/M) | SHM1(/M) and SHC1 | ||||
| Table 2.1 Shutter Specificationsa | |||
|---|---|---|---|
| Item #s | SHBH1(T) | ||
| Electrical Specifications | |||
| Coil Resistance | 8.5 Ω ± 2.5% | ||
| Shutter Drive Voltage | 7.0 VDC (Typical) 8.0 VDC (Max) |
||
| Controller Drive Type | Pulse Width Modulation at 20 kHz | ||
| Hall Effect Sensor Supply Voltage | +5 VDC | ||
| Hall Effect Sensor Feedback Signal | Shutter Closed: Low (0.11 V Typ.) Shutter Open: High (4.89 V Typ.) |
||
| Performance Specifications | |||
| Operating Temperature | 15 - 40 °C | ||
| Operating Frequency Range | 0 - 15 Hz | ||
| Max Operating Duration | 0 - 10 Hz | Continuousb | |
| 11 - 13 Hz | 30 Minutes | ||
| 14 - 15 Hz | 10 Minutes | ||
| Typical Lifetime | 5 Million Cycles | ||
| Key Timings | Typical | Max | |
| Minimum Exposure Pulsec | 28 ms | 30 ms | |
| Rise (Open) Timed | 10 ms | 12 ms | |
| Fall (Close) Timed | 9 ms | 11 ms | |
| Exposure Accuracye | 6 ± 0.5 ms | ||
| Jitter (Rising or Falling Edge) |
≤10 Hz | 1.7 ms | 4 ms |
| 11 to 15 Hz | 4 ms | 8 ms | |
| Exposure Repeatability Jitterf | <4 ms | ||
| Mechanical Specifications | |||
| Aperture Diameter | 1.00" (25.4 mm) | ||
| Boxed Weight | 0.4 lbs (0.2 kg) | ||
| Number of Blades | 5 | ||
| Blade Finish | SHBH1: Polished Stainless Steel SHBH1T: PTFE Coated |
||
| Table 2.2 Controller Specifications | |||||
|---|---|---|---|---|---|
| Item # | SC20a | SC30b | |||
| Electrical Specifications (Shutter Drive) | |||||
| External Modulation Input Voltage, TTL | Low: 0 to 0.8 VDC High: 2.0 to 5.0 VDC |
Low: 0 to 0.5 VDC High: 2.0 to 5.0 VDC |
|||
| Shutter Drive Voltage | 7.0 VDC (Typical) 8.0 VDC (Max) |
7.0 V Pulse (SHB Series Shutters) 24.0 V Pulse (SH Series Shutters) |
|||
| Controller Drive Type | Pulse Width Modulation at 20 kHz | Pulse Width Modulation at 22 kHz | |||
| Performance Specifications | |||||
| Operating Temperature | 15 - 40 °C | 10 - 40 °C | |||
| Operating Frequency Range | 0 - 15 Hz | 0 - 50 Hz | |||
| Mechanical Specifications | |||||
| Boxed Weight | 1.8 lbs (0.8 kg) | 3.35 lbs (1.5 kg)c | |||
| Electrical Specifications | |||||
| AC Line Voltage, Frequency | 100 - 240 V, 47 - 63 Hz | 100 - 240 V, 50 - 60 Hz | |||
| AC Current | 0.4 A | - | |||
| DC Voltage | 5.0 VDC @ 2.4 A | - | |||
| Interlock Output Specifications | |||||
| Operating Voltage | 12 VDC (Max) | 5 VDC (Max) | |||
| Current | 1 A (Max) | - | |||
| Mating Connector | 2.5 mm Mono Phono Jack | ||||

Click to Enlarge
Figure 2.3 Shutter Timing Diagram. Refer to Table 2.4 for details.
| Table 2.4 Shutter Timing Specifications | |||
|---|---|---|---|
| Diagram Keya |
Description | SHBH05(T) | |
| Typical | Max | ||
| I - A | Delay between input pulse rising edge and initialization of shutter opening |
11 ms | 13 ms |
| A - C | Rising edge to 100% open | 10 ms | 12 ms |
| I - C | Delay from input pulse rising edge to shutter being fully open |
21 ms | 25 ms |
| D - E | Delay from fall of input pulse to initialization of shutter closing |
15 ms | 17 ms |
| E - G | Falling Edge to 100% closed | 9 ms | 11 ms |
| D - G | Delay from fall of input pulse to shutter being fully closed | 24 ms | 26 ms |
| I - Db | Minimum Drive Pulse (MDP) | 25 ms | 26 ms |
| C - Eb | Minimum exposure pulse at the top of the pulse | 19 ms | 21 ms |
| B - Fb | Minimum exposure pulse at 50% of the pulse | 28 ms | 30 ms |
| A - Gb | Minimum Exposure Pulse at the bottom of the pulse | 35 ms | 37 ms |

Click to Enlarge
Click Here for Data
Typical Jitter Stability of an SHBH1 Shutter. This plot applies to both SHBH1 and SHBH1T shutters.

Click to Enlarge
Click Here for Data
The plot above gives the typical reflectance for the PTFE coating deposited
on both sides of the shutter blades of Item # SHBH1T. This data is not guaranteed and should be used only as a reference.

Click to Enlarge
Figure 4.2 SC20 Shutter Controller Back

Click to Enlarge
Figure 4.1 SC20 Shutter Controller Front
Shutter Controller
These diaphragm shutters can be driven using the SC20 controller, which is capable of operating in two modulation modes: manual or external. In addition, when in external modulation mode, the shutter may be run in either protected or unprotected mode; in unprotected mode the over-temperature shut down is disabled. Descriptions of each of these modes, as well as the LED indicators displayed in each mode, are given below. For convenience, this information is detailed in the manual provided with the shutter and summarized on a quick reference guide on the bottom of the controller.
Manual Modulation Mode
The shutter can be controlled manually by pressing the ENABLE button on the top of the controller. If the shutter is closed, pressing the enable button once will open the shutter and turn the status LED green. Pressing the enable button again will close the shutter and the status LED will turn off. If the blades become jammed, the shutter will stop operating, the status LED will turn red, and the interlock circuit will open.
External Modulation Modes
The shutter may also be controlled with an external 0 - 5 V TTL signal by connecting a TTL source and then powering on the controller. If the shutter does not begin operating, press and hold the enable button to enter external modulation mode. There are two external modulation modes, Protected and Unprotected, which are described below. If the blades become jammed while operating the shutter in either external modulation mode, the shutter will stop operating, the status LED will turn red, and the interlock circuit will open.
Protected Mode
In protected mode, the shutter can operate at frequencies between the max protected and unprotected continuous frequencies for limited periods of time (bursts). The shutter will shut down if run for too long at these frequencies to protect the unit from overheating. The temperature is not monitored directly, but rather a time limit based on operating the shutter at room temperature without cooling is used. For details on these time limits, please see the Specs tab. The status LED will turn green when the shutter is open and will turn off when the shutter is closed.
Unprotected Mode
In unprotected mode, the shutter will continue to operate at frequencies between the max protected and unprotected continuous frequencies even if the time limit specified for the protected mode is exceeded. This mode is designed for users who actively mitigate the heat within a system containing the shutter. Please carefully note the values on the Specs tab for operating conditions, and be aware that operating in the unprotected mode may lead to shutter damage. The status LED will turn amber when the shutter is open and will turn off when the shutter is closed.
Change Mode to

| Manual | External Protected |
External Unprotected |
|
|---|---|---|---|
| Manual | - | Hold ENABLE button for 3 seconds. | Hold POWER and ENABLE buttons for 3 seconds. |
| External Protected |
Press ENABLE button. |
- | Hold POWER and ENABLE buttons for 3 seconds. |
| External Unprotected |
Press ENABLE button. |
Hold POWER and ENABLE buttons for 3 seconds. | - |
| LED Status Indicator | ||||||
|---|---|---|---|---|---|---|
| Mode \ LED State | Shutter Closed |
Shutter Open |
Over- Temperature Warning |
Over- Temperature |
Max Frequency Exceeded |
Blade Jammed |
| Manual | a |
![]() |
Not Applicable | Not Applicable | Not Applicable | ![]() |
| External Protected |
a |
![]() |
b |
![]() |
![]() |
![]() |
| External Unprotected |
a |
![]() |
c |
![]() |
![]() |
![]() |
Software for the SC30 Shutter Controller

Figure 5.1 SC30 Software GUI Screen
Thorlabs offers the SC30 software package as a way to operate our SC30 Benchtop Shutter Controller and includes a GUI, drivers, and LabVIEW™/C++ SDK for secondary development. The software can be used to control the timing of open and close sequences for SH and SHB series shutters connected to the SC30 controller.
This software features .NET controls which can be used by 3rd party developers working in the latest C#, Visual Basic, LabVIEW™, or any .NET compatible languages to create custom applications. Low-level DLL libraries are included for applications not expected to use the .NET framework and APIs are included with each install.
SHBH1 and SC20 Pin Diagrams
| 4-Pin Mini-DIN Shutter Interface Connector | |
|---|---|
| Pin | Description |
| 1 | Shutter Detect |
| 2 | Modulation + |
| 3 | +5 VDC |
| 4 | Modulation - |
| Shield | GND |
External Modulation Input: TTL 0 to 5 V, Female BNC
Interlock Output: 2.5 mm Mono Phone Jack

Figure 6.2 Female Jack on SC20 Controller

Figure 6.1 Male Plug on 35" (889 mm) Long Shutter Cord
SC30 Pin Diagrams
SH Series Interface Connector
HR10-7R-6S

| Pin | Description |
|---|---|
| 1 | To Opto Anode (12 V limited to 20 mA) |
| 2 | To Shutter Coil - 24 V Pulse - 10 V Steady State (0.4 A max) |
| 3 | To Shutter Coil - GND (on) - Open Circuit (off) |
| 4 | To Opto Cathode - GND |
| 5 | To Opto Emitter - GND |
| 6 | To Opto Collector (2.5V) |
SHB Series Interface Connector
4-Pin Mini-DIN

| Pin | Description |
|---|---|
| 1 | Shutter Detect |
| 2 | Modulation + |
| 3 | +5 VDC |
| 4 | Modulation - |
| Shield | GND |
| Posted Comments: | |
| No Comments Posted |

| Key Specificationsa | ||
|---|---|---|
| Item #s | SHBH1 | SHBH1(T) |
| Operating Frequency | 0 - 15 Hz | |
| Minimum Exposure Pulseb (Typical) | 28 ms | |
| Open Time (Typical) | 10 ms | |
| Close Time (Typical) | 9 ms | |
| Mechanical Drawing (Click for Details) |
![]() |
|
| PTFE Coating Reflectance (Click for Graph) |
N/A | Raw Data |

Click to Enlarge
Figure G1.1 SHBH1 Shutter Attached to an
SM1 Lens Tube in an
SM1RC Lens Tube Slip Ring
- Five Stainless Steel Blades:
- SHBH1: Uncoated Blades
- SHBH1T: PTFE-Coated Blades for Low Reflectance
- Shutter Housing Dimensions: Ø2.25", 0.38" Thick
- Compatible with SM1 Lens Tubes
- Adapters Available with Additional Thread Standards and Cage Compatibility (Sold Separately Below)
Thorlabs' SHBH1 and SHBH1T diaphragm shutters have five stainless steel leaves and offer a Ø1.00" aperture in a compact, Ø2.25", 0.38" thick housing. The leaves of the SHB1 shutter are uncoated, while the leaves of the SHBH1T shutter are coated with PTFE for low reflectance. Each shutter requires a controller (sold separately below). Each shutter has a 35" cable with a 4-pin mini-DIN male connector to connect the shutter to a SC20 or SC30 controller. For information on controller specifications, please see the Specs tab.
One side of the aperture is internally SM1 (1.035"-40) threaded to easily interface with all of our SM1 lens tubes and other SM1-threaded components. For integration within other lens tube, cage, or post assembly systems, consider the SHC1 or SHM1(/M) adapters, available below. For custom and OEM mounting options, three Ø0.10" (Ø2.4 mm) through holes are provided around the edge of the housing that can accept #2 (M2) screws. Only use non-magnetic screws; using magnetic screws may degrade shutter performance.

- Compatible with Thorlabs' Ø1" Diaphragm Optical Beam Shutters
- Operates in Manual or External Modulation Modes
- 15 to 40 °C Operating Range
- Power Supply Included
The SC20 compact controller offers a simple interface for operating the 1" diaphragm optical beam shutters. Power and Status LEDs indicate the shutter state, a BNC connector accepts an external TTL signal, and a 2.5 mm mono jack interlock output is provided. The 2.5 mm mono plug is not included but is available upon request. The controller has a compact 3.00" x 3.50" x 1.38" housing. The SC20 controller has a 4-pin mini-DIN shielded female shutter interface connector. A universal power supply for 100 - 240 VAC, 47 - 63 Hz is provided, along with a location-specific AC power cord. For more details on the SC20 shutter controller, please see the SC20 Controller tab above.
Third party controllers should not be used to control these shutters. This controller is programmed for use with the Ø1" Diaphragm Shutters above and should not be used with other shutter types or sizes.

- Compatible with SH and SHB Series Shutters
- Local Operation or Remote Control via LabVIEW™, LabWindows™, USB, or BNC
- Programmable with Repeating Open/Close Sequences at Millisecond Intervals
- LCD Front Panel with Dedicated Shutter Status Indicators
- Safety Alarm When Coupled with Thorlabs Beam Shutters
Thorlabs' SC30 Shutter Controller provides an easy-to-use control interface for our SH and SHB Series Optical Shutters. Up to two shutters can be controlled by hand using the buttons on the front of the unit, by BNC input for external triggering, BNC output for synchronization with other equipment, or by USB 2.0 Type-B (USB 2.0 Type-A to Type-B cable included) for remote computer control. The display on the front panel reveals if each shutter is enabled and if the shutter is open. It also features a lock/unlock button that disables or enables opening of the shutter, helping to comply with lab laser safety requirements. If enabled in the settings, it also incorporates a rear panel safety interlock via a 2.5 mm mono phone jack that overrides all system commands and closes the shutter. If the interlock is tripped, the lock/unlock must be cycled to resume operations.
The easy-to-read LCD front panel provides access to the same commands as the included LabVIEW and LabWindows software packages. In addition to simply opening or closing the shutter, a repeating sequence of open and close events with exposure times as low as 10 ms can be set up and initiated either by a front panel button, a TTL pulse (+5 V), or a computer command via USB. Alternatively, the shutter can be synchronized to follow the rising and falling edges of an external voltage supplied over BNC.
The optical shutter controller includes LabVIEW VI's suitable for integrating into existing LabVIEW applications. A standalone executable written in LabWindows/CVI is also provided, allowing remote computer control of the SC30 without any additional programming. See the SC30 Software tab to download these packages.
The shutter controller's BNC output allows it to double as a standalone digital delay generator with 1 ms resolution and 0.1 ms accuracy.


Click to Enlarge
Figure G4.2 The double bore of the SHM1(/M) allows the SM1 threads of the shutter to be freely accessed.

Click to Enlarge
Figure G4.1 The SHM1(/M) provides 30 mm cage compatibility via 4-40 taps on one side.
- 4-40 Tapped Holes Provide 30 mm Cage System Compatibility
- SHM1(/M) Mounting Adapter
- 8-32 (M4 x 0.7) Tap for Mounting on a Ø1/2" Post
- Internal SM1 (1.035"-40) Threading for Ø1" Lens Tube Compatibility
- Shutter Secured using 8-32 (5/64" [2.0 mm] Hex) Nylon-Tipped Setscrew or Three 2-56 Tapped Holes
- Compact Design: 0.43" (10.8 mm) Thick
- SHC1 Threaded Enclosure
- Internal C-Mount (1.00"-32) Threading on Lid
- Internal SM30 (M30.5 x 0.5) Threading on Enclosure
- External SM2 (2.035"-40) Threading on Both Sides for Ø2" Lens Tube Compatibility
- Shutter Secured using Three M2 Tapped Holes
The SHM1(/M) Mounting Adapter provides a range of mounting options. It features four 4-40 tapped holes on one side for attaching a 30 mm cage system, a 8-32 (M4 x 0.7) tapped hole on the bottom for mounting on a Ø1/2" post, and internal SM1 threads to the back side for lens tube integration. The adapter offers two methods for mounting a Ø1" diaphragm shutter. For faster insertion and removal, the top of the adapter has an 8-32 nylon-tipped setscrew, which secures the shutter with three points of contact inside the double bore. Alternatively, three 2-56 taps can be used to secure the shutter for vibration-sensitive applications.
The SHC1 Threaded Enclosure provides extended lens tube compatibility, with external SM2 threads on either side of the assembled adapter. The lid that encloses the shutter also provides internal C-Mount threads, while the rear of the enclosure offers internal SM30 threads. Both sides of the assembled adapter feature four 4-40 tapped holes for compatibility with 30 mm cage systems.
To install the shutter in the SHC1 adapter, remove the lid and secure the shutter using three included M2 screws (1.5 mm hex key included). Once in place, the lid is attached using four included M2 screws to enclose the shutter (as shown in Video G4.3). The lid can be removed to access the SM1 threads of the shutter on one side while maintaining SM2 compatibility on the other.
Products Home











a

b
Zoom



Ø1" Diaphragm Beam Shutters