Compact Balanced Detectors


  • Differential Photodiode Pair with DC-Coupled Output
  • High Quantum Efficiency Models for Quantum Applications
  • Low-Artifact Models for OCT Applications
  • Volume Pricing Available for OEMs

BDX1EVB

Evaluation Board for BDX Family Detectors

BDXQ1A

High Quantum Efficiency Compact Balanced Detector with SMF-28e Fiber Leads and FC/APC Connectors

Detail View of a BDX3BF Detector

2.00"
(50.8 mm)

2.00"
(50.8 mm)

Related Items


Please Wait
Key Specificationsa,b
Item # Prefix BDXQ1 BDX3
Responsivity 1.2 A/Wc 0.6 - 0.9 A/Wd
-3 dB Bandwidth DC to 3 GHz DC to 5 GHz
Impulse Response (FWHM) 120 ps 70 ps
Wavelength Range 1525 - 1575 nm 980 - 1625 nm
  • See Tables G1.1 and G2.1 for complete specifications.
  • All specifications are typical values at 25 °C.
  • At 1550 nm.
  • Depends on wavelength.
Applications
  • Quantum Detection Systems
  • OEM Balanced Detection
  • OCT Systems
  • LIDAR Systems
  • Optical Frequency Domain Reflectometry
  • Compact Detection Systems

Adam Knapp
Ultrafast Optoelectronics
General Manager

Got Questions?

Our engineers and expertise are here for you!

If you are not sure whether our catalog items meet your needs, we invite you to contact us. Or ask about a loan, so you can try them out for yourself, in your own lab. We can also support custom or OEM requirements you may have.

Just press the button, and we'll get back to you within the next business day.

Contact Me

Features

  • High Quantum Efficiency Balanced Differential Photodetectors (Item # Prefix BDXQ1)
    • Low-Loss Optical Design to Maximize Efficiency
  • Balanced Differential Photodetectors (Item # Prefix BDX3)
    • Low-Artifact Performance Optimized for OCT Applications
  • Compact Package: 13.0 mm x 11.2 mm x 3.3 mm
  • Surface Mount Component (Solders Directly to PCB)
  • FC/APC, FC/PC, or LC/PC Connectors

Thorlabs' BDX family of high-speed, compact, fiber optic balanced detectors are designed for demanding OEM applications that require low-artifact performance. The surface mount package contains fiber and photodiode arrays configured on a common substrate for excellent response matching and precise timing for differential signal detection. This design achieves a high common mode rejection ratio (CMRR) and low crosstalk.

The optoelectrical configuration of these detectors is simple and compact in order to support high volume applications where space and cost are a primary concern. Additionally, the compact mounting geometry allows for easy integration with conventional circuit boards and enables high-speed connection to subsequent amplifiers or other components. Our BDX family of detectors do not have built-in amplifiers.

The pair of input fibers direct light to an array of two matched photodiodes biased with positive and negative voltages and wired as a differential pair with a single, common output. This internal optical geometry is designed to eliminate unwanted reflections from traveling either forward or backward along the intended optical path.

The BDXQ1 series of high quantum efficiency compact balanced detectors offer a typical quantum efficiency of 97% at 1550 nm with a frequency response of DC to 3 GHz. They are coupled with a pair of SMF-28e single mode input fibers with Ø900 µm loose-buffer jackets. The pair of fibers on each detector are matched in length to 1 mm and are available from stock with narrow key FC/APC or FC/PC connectors, or with LC/PC connectors upon request.

The BDX3 series of compact balanced detectors provide a frequency response bandwidth of DC to 5 GHz and are available with two single mode input fiber options. The BDX3Cx detectors have HI1060 fiber leads with Ø900 µm loose-buffer jackets for applications in the 980 - 1260 nm wavelength range, while the BDX3Bx detectors have SMF-28 Ultra fiber leads with Ø900 µm loose-buffer jackets for single mode applications in the 1260 - 1625 nm wavelength range. The two fibers in each model are matched in length to 1 mm and are available from stock with narrow key FC/APC or FC/PC connectors, or with LC/PC connectors upon request.

We also offer the BDX1EVB Evaluation Board for testing BDX balanced detectors in a lab environment with common cable connections. This board features a pre-defined footprint for soldering a BDX detector in place, and has specified points for connecting power and current monitor leads. Included with each BDX1EVB evaluation board is a micro-coaxial cable that transmits the high-speed output signal through an SMA connector.

Previous-Generation BDX1x Balanced Detectors
If your application does not require the lower-artifact performance of the BDX3 series detectors, the previous-generation BDX1x balanced detectors that share the same form factor and bandwidth are available upon request by contacting Tech Sales.

BDX3 External Pin Connections
Click to Enlarge
Figure 2.2  External Pin Connections for the BDX Family of Detectors.
BDX3 Internal Circuit
Click to Enlarge
Figure 2.1  Internal Electrical Configuration for the BDX Family of Detectors.

Operation of the BDX Family of Balanced Detectors

Thorlabs' BDX familly of Balanced Detectors provide differential detection of complementary signals. Each device consists of a fiber array that directs the two optical input signals to an array of well-matched photodiodes (see Figure 2.1). The output is the difference of the two input signals, which results in greatly reduced common mode noise.

Figure 2.2 indicates the external pin connections for each half-via contact of a detector. Soldering of the half-vias must be done cleanly and quickly. To avoid damaging the internal opto-electronic components, do not exceed 5 seconds of soldering time at 250 °C for each contact. When mounting to the BDX1EVB Evaluation Board or other PCB, ensure that all seven half-via contacts near the output are soldered and at least one of the ground contacts in each of the rear corners are soldered for a total of 9 contact points. All soldering must be done by hand; a reflow oven will damage the device. Please refer to the BDX1EVB Evaluation Board spec sheet for complete mounting instructions.

The components inside this module are ESD sensitive. Take all appropriate precautions to discharge personnel and equipment before making any electrical connections to the unit. This also applies to coaxial cables that easily accumulate capacitive change.

BDX1 Dimensions Bottom
Click to Enlarge
Figure 3.2  The dimensions in this bottom view of the BDX3BA Balanced Detector are representative of all BDX Detectors.
BDX1 Dimensions Top
Click to Enlarge
Figure 3.1  The dimensions in this top view of the BDX3BA Balanced Detector are representative of all BDX Detectors.
Video 4.1  This video demonstrates the recommended procedure for soldering a BDX detector to a BDX1EVB board.

This tab describes how to solder a BDX detector to a BDX1EVB evaluation board or custom PCB. This procedure is recommended for users who are experienced with soldering. For additional details regarding the operation of the BDX1EVB board, please refer to the BDX1EVB board spec sheet.

Materials and Equipment

  • Epoxy Gel, Quick-Curing at 75 °C
  • Solder Appropriate for Soldering Components to PCBs
  • Flux Designed to Work with the Chosen Solder
  • Hot Plate Capable of Maintaining a Temperature of 75 °C
  • Soldering Iron with Tip Capable of Fitting Inside BDX Detector Edge Castellations

Recommended Soldering Procedure
The steps below are the recommended procedure for soldering a BDX detector to a BDX1EVB evaluation board. Steps 5-6 are shown for two contacts in Video 4.1.

Note: Soldering must be done cleanly and quickly. For each contact, do not exceed 5 seconds of soldering time at 250 °C contact temperature, to avoid damaging the internal opto-electronic components.

1. With the BDX1EVB board on the hot plate (heating off), place a small bead of epoxy gel in the center of the BDX footprint. Only a small amount of epoxy should be used to ensure that it does not leak out onto the soldering contacts. To ensure that unwanted movement does not occur, the board can be taped to the hot plate using a tape rated for 75 °C.

2. Place the BDX detector onto the footprint on the evaluation board, ensuring that the alignment pins go through the holes in the board. Ensure that the edge castellations are aligned with the pads on the board as closely as possible.

3. Turn the hot plate to 75 °C and leave for long enough to let the epoxy cure.

4. With the hot plate still at 75 °C, set the temperature of the soldering iron to 400 °C.

5. Using a small syringe, apply a small amount of flux to each pad and adjacent castellation on the detector, ensuring that both are coated, as shown in Video 4.1.

6. Working quickly, apply a small amount of solder to the iron tip, then touch the tip to the castellation and pad simultaneously. If needed, add extra solder. A clean, shiny fillet should form between the pad and the castellation. If forming a fillet is difficult, using a lower-temperature solder may help.

7. Repeat steps 5-6 for each of the seven contacts near the output and the bias, as well as at least one of the ground contacts in each of the rear corners.

8. Clean the excess flux with a polyester cleanroom swab dipped in isopropyl alcohol.


Posted Comments:
Arnold Muralt  (posted 2025-11-03 09:45:46.3)
It seems there is a discrepancy between the footprint shown in the datasheet and the DXF when using the mm dimension. Was the original drawing in mil? If that is the case, I will use the mil dimensions and disregard the mm dimensions.
tdevkota  (posted 2025-11-14 01:20:19.0)
Thank you for contacting Thorlabs. The small discrepancy may be due to rounding differences between the imperial and metric design specs and the drawing. I have reached out to you directly to request more details about the discrepancy.
William Rosas  (posted 2024-06-14 10:41:53.877)
Hello. Thanks for such interesting products. Could you please provide a value for the NEP of your fast detectors? Best regards, William
cdolbashian  (posted 2024-06-28 12:00:11.0)
Thank you for reaching out to us with this inquiry. The NEP of a device is derived largely from the Thermal and Shot noise within a given device. Depending on the configuration of your electronics, these values will change, and as a result the NEP will vary. I have contacted you directly to assist in estimation of the NEP for your given system implementation.
Taylor Bates  (posted 2024-01-12 13:40:29.01)
Are any plans in the future for you all to have a Silicon version of these detectors for fast balanced detection at shorter wavelengths? Thanks in advance.
ksosnowski  (posted 2024-01-17 04:12:54.0)
Hello Taylor, thanks for reaching out to Thorlabs. We are currently developing BDX modules for visible wavelengths, but they will use a GaAs photodiode array rather than Silicon. We do not however have an expected timeline for this new product currently.
Glenn Goranson  (posted 2022-01-27 11:57:12.16)
Is there an option for a 2050nm version of this device? What is the noise level? What would it take for a custom solution? Thanks.
cdolbashian  (posted 2022-02-10 11:43:18.0)
Thank you for reaching out to us with this inquiry! If you are referring to the dark noise of this device, we spec <50nA of dark current, though the typical value is <10nA under a 10V bias. Regarding a custom solution, I have reached out to you directly to discuss your specific requirements. In the future, please feel free to contact techsales@thorlabs.com for your custom inquiries!
Minji Hyun  (posted 2022-01-04 07:02:22.28)
Is there any information on series resistance of BDX1BA?
cdolbashian  (posted 2022-01-04 11:52:04.0)
Thank you for reaching out to us here at Thorlabs. The series resistance of the BDX1BA device is typically on the order of a few Ohms.

High Quantum Efficiency Balanced Photodetectors

  • 97% Quantum Efficiency at 1550 nm
  • Low-Loss Optical Design to Maximize Efficiency

The BDXQ1 series high quantum efficiency balanced differential photodetectors are designed to maximize quantum efficiency at 1550 nm to preserve every photon. These detectors offer a responsivity of 1.2 A/W at 1550 nm with a bandwidth of 3 GHz. They require a ±12 V bias voltage and are coupled with a pair of SMF-28e single mode input fibers with Ø900 µm loose-buffer jackets. The pair of fibers on each detector are matched in length to 1 mm and are available from stock with narrow key FC/APC or FC/PC connectors, or with LC/PC connectors upon request.

Table G1.1  Key Specsa,b
Item # Full
Specs
-3 dB
Bandwidth
Impulse
Response
Wavelength
Range
Responsivity Quantum Efficiency Fiber Connector Fiber Type Mode Field Diameter
BDXQ1A info DC - 3 GHz 120 ps 1525 - 1575 nm 1.2 A/W @ 1550 nm 97% @ 1550 nm FC/APCc SMF-28e 10.4 ± 0.5 µm @ 1550 nm
BDXQ1F info FC/PCc
  • For complete specifications, please click the blue info icons () next to each Item #.
  • All specifications are typical values at 25 °C. Best performance is obtained when input powers are balanced. Fiber connecter alignment can introduce imbalance in the input powers.
  • 2.0 mm Narrow Key
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BDXQ1A Support Documentation
BDXQ1ACustomer Inspired! Compact 3 GHz High Quantum Efficiency Balanced Detector, SMF-28e, 1525 - 1575 nm, FC/APC
$738.30
In Stock Overseas
BDXQ1F Support Documentation
BDXQ1FCustomer Inspired! Compact 3 GHz High Quantum Efficiency Balanced Detector, SMF-28e, 1525 - 1575 nm, FC/PC
$738.30
Today

Low Artifact Balanced Photodetectors

  • Low Internal Reflection Design to Minimize Artifacts for OCT Applications
  • Available in 980 - 1260 nm or 1260 - 1625 nm Wavelength Ranges

The BDX3 series compact balanced detectors provide a frequency response bandwidth of DC to 5 GHz and are optimized for low-artifact performance, ideal for OCT applications. These detectors require a ±5 V bias voltage and are available with two single mode input fiber options. The BDX3Cx detectors have HI1060 fiber leads with Ø900 µm loose-buffer jackets for applications in the 980 - 1260 nm wavelength range, while the BDX3Bx detectors have SMF-28 Ultra fiber leads with Ø900 µm loose-buffer jackets for single mode applications in the 1260 - 1625 nm wavelength range. The two fibers in each model are matched in length to 1 mm and are available from stock with narrow key FC/APC or FC/PC connectors, or with LC/PC connectors upon request.

Table G2.1  Key Specsa,b
Item # Full
Specs
-3 dB
Bandwidth
Impulse
Response
Wavelength
Range
Responsivity Fiber Connector Fiber Type Mode Field Diameter
BDX3CA info DC - 5 GHz 70 ps 980 - 1260 nm 0.6 A/W @ 1060 nm FC/APCc HI1060 6.2 ± 0.3 µm @ 1060 nm
BDX3CF info FC/PCc
BDX3CL info LC/PC
BDX3BA info 1260 - 1625 nm 0.8 A/W @ 1310 nm
0.9 A/W @ 1550 nm
FC/APCc SMF-28 Ultra 9.2 ± 0.4 µm @ 1310 nm
10.4 ± 0.5 µm @ 1550 nm
BDX3BF info FC/PCc
BDX3BL info LC/PC
  • For complete specifications, please click the blue info icons () next to each Item #.
  • All specifications are typical values at 25 °C. Best performance is obtained when input powers are balanced. Fiber connecter alignment can introduce imbalance in the input powers.
  • 2.0 mm Narrow Key
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BDX3CA Support Documentation
BDX3CACustomer Inspired! Compact 5 GHz Balanced Detector, HI1060, 980 - 1260 nm, FC/APC
$447.47
Volume Pricing
In Stock Overseas
BDX3CF Support Documentation
BDX3CFCustomer Inspired! Compact 5 GHz Balanced Detector, HI1060, 980 - 1260 nm, FC/PC
$447.47
Volume Pricing
Today
BDX3CL Support Documentation
BDX3CLCustomer Inspired! Compact 5 GHz Balanced Detector, HI1060, 980 - 1260 nm, LC/PC
$447.47
Volume Pricing
Today
BDX3BA Support Documentation
BDX3BACustomer Inspired! Compact 5 GHz Balanced Detector, SMF-28 Ultra, 1260 - 1625 nm, FC/APC
$447.47
Volume Pricing
Today
BDX3BF Support Documentation
BDX3BFCustomer Inspired! Compact 5 GHz Balanced Detector, SMF-28 Ultra, 1260 - 1625 nm, FC/PC
$447.47
Volume Pricing
Today
BDX3BL Support Documentation
BDX3BLCustomer Inspired! Compact 5 GHz Balanced Detector, SMF-28 Ultra, 1260 - 1625 nm, LC/PC
$447.47
Volume Pricing
Today

Evaluation Board for Balanced Photodetectors

Evaluation Board Connections
Click to Enlarge
Figure G3.1  BDX3BA Balanced Detector Soldered to a BDX1EVB Evaluation Board with Ground and Positive / Negative Leads
  • Printed Circuit Board (PCB) for Mounting BDX Series Detectors
  • Test Points for Monitoring Photodiode Current
  • Includes a UMCC-to-SMA Coaxial Output Cable

The BDX1EVB Evaluation Board allows the user to solder a BDX family detector in place so that power and output connections can be made with common cables and connectors. The half-via contacts around the perimeter of the BDX detector can be soldered to the pre-defined contact points on the evaluation board. Included with each BDX1EVB Evaluation Board is a micro-coaxial cable that transmits the high-speed output signal through an SMA connector.

Our BDX1EVB Evaluation board features labeled connection points for making ground and power connections. Four additional test points can be used to monitor the photocurrent for each photodiode. To monitor the positive input photodiode (PD+), a high impedance voltmeter can be connected across the current sensing resistor R2 using test points TP1 and TP2. Similarly for the negative input photodiode (PD-), a high impedance voltmeter can be connected across the current sensing resistor R3 using test points TP3 and TP4. The voltmeter will read 10 mV for every 1 mA of photocurrent. Standard test leads with spring hooks (not included) should be used to make power, ground, and test point connections. Please refer to the BDX1EVB spec sheet for complete instructions on connecting and operating a BDX1EVB Evaluation Board.

The components inside this module are ESD sensitive. Take all appropriate precautions to discharge personnel and equipment before making any electrical connections to the unit. This also applies to coaxial cables that easily accumulate capacitive change. All soldering must be done by hand; a reflow oven will damage the device. Please refer to the BDX1EVB Evaluation Board spec sheet for complete mounting instructions, and the Soldering tab for details on the recommended soldering procedure.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BDX1EVB Support Documentation
BDX1EVBEvaluation Board for BDX Series Balanced Detectors
$137.52
Today