E-Band Booster Optical Amplifiers (BOAs), 1410 nm
- Polarization-Dependent Booster Optical Amplifiers (BOAs)
- SM or PM Fiber-Pigtailed Butterfly Package
- 1410 nm ASE Center Wavelength
BOA1410P
BOA with PM Fiber and FC/APC Connectors, Close-up of Butterfly Package Shown
BOA1410S
BOA with SM Fiber and FC/APC Connectors
FC/APC Connectors
Please Wait
Optical Amplifier Selection Guide |
---|
780 - 795 nm BOAs |
830 nm BOAs |
930 nm BOAs |
980 nm BOAs |
1050 nm BOAs |
1210 nm BOAs |
1250 nm BOAs |
O-Band (1285 - 1350 nm) BOAs |
E-Band (1410 nm) BOAs |
C-Band (1550 nm) BOAs and SOAs |
L-Band (1590 - 1625 nm) BOAs |
1685 nm BOAs |
Applications
- Boosting Laser Transmitters
- Amplifying Widely Tunable Lasers
- E-Band (1410 nm) Optical Preamplifier
- Amplifying Polarized Signals
Click to Enlarge
When current is applied across the ridge waveguide, excited state electrons are stimulated by input light, leading to photon replication and signal gain.
Features
- Polarization Dependent: Amplifies One Polarization State
- 1.5 m Long, SM or PM Fiber Pigtails with FC/APC Connectors
- Small Signal Gain: 28 dB (Typical)
- Saturation Output Power: 16 dBm (Typical)
- 3 dB Bandwidth: 95 nm (Typical)
Booster Optical Amplifiers (BOAs) are single-pass, traveling-wave amplifiers that perform well with both monochromatic and multi-wavelength signals. Since BOAs only amplify one state of polarization, they are best suited for applications where the input polarization of the light is known. Each BOA consists of a highly efficient InP Quantum Well (QW) layer structure, which is designed for amplifying polarized optical signals in the E-band (1410 nm) and is also an ideal gain medium for implementing wide-bandwidth tunable lasers.
As seen in the schematic to the right, the input and output of the amplifier are coupled to the active layer of the ridge waveguide on the optical amplifier chip. The device is contained in a standard 14-pin butterfly package, with either single mode or polarization-maintaining fiber pigtails that are terminated with FC/APC connectors. The BOA1410P uses polarization-maintaining fiber with the connector key aligned to the slow axis, while the BOA1410S uses non-polarization-maintaining fiber. An integrated thermoelectric cooler (TEC) and thermistor allow these BOAs to be temperature controlled, stabilizing the gain and spectrum.
For additional details concerning the construction and operating parameters of our BOAs, please see the Optical Amplifiers tab.
Recommended Driver
The CLD1015 butterfly LD/TEC controller is recommended to control these amplifiers. This LD/TEC controller and mount combination offers full control via a touch screen. When operating these optical amplifiers with the CLD1015 controller, the orientation for type 1 pin configurations should be used.
ASE Center Wavelength
The center wavelength (CW) of the amplified spontaneous emission (ASE) spectrum in broadband semiconductor devices, such as optical amplifiers, may show variation between lots. For the CW tolerances of each particular model, please refer to the blue icons () below. For applications in which a specific ASE center wavelength is a critical concern, please contact Tech Support for information on the CW of currently available lots.
Booster optical amplifiers (BOAs) and semiconductor optical amplifiers (SOAs) are single-pass, traveling-wave amplifiers that perform well with both monochromatic and multi-wavelength signals. Since BOAs only amplify one state of polarization, they are best suited for applications where the input polarization of the light is known. For applications where the input polarization is unknown or fluctuates, a Semiconductor Optical Amplifier (SOA) is required. However, the gain, noise, bandwidth, and saturation power specifications of a BOA are superior to that of a SOA because of the design features that make the SOA polarization insensitive.
BOAs and SOAs are similar in design to Fabry-Perot Laser Diodes, the difference being that Fabry-Perot laser diodes have reflective coatings on both end faces of the semiconductor chip. The optical feedback from the reflective end faces establishes a cavity in which lasing can occur. SOAs and BOAs have an anti-reflection (AR) coating on both end faces of the semiconductor chip. The AR coatings limit the optical feedback into the chip so that lasing does not occur.
As is typical for all amplifiers, BOAs/SOAs operate in two regimes: a linear, flat, constant gain regime and a non-linear, saturated output regime. When used to amplify a modulated signal, the linear regime is typically used to eliminate pattern-dependent distortion, multi-channel cross-talk, and transient response issues common to EDFAs. The non-linear regime is used to take advantage of the highly non-linear attributes of the semiconductor gain medium (cross-gain modulation, cross phase modulation) to perform wavelength conversion, optical 3R regeneration, header recognition, and other high-speed optical signal processing functions.
For a continuous wave input signal, the amount of power that can be produced by the amplifier is determined by the saturation output power (Psat) parameter. Psat is defined as the output power at which the small-signal gain has been compressed by 3 dB. The maximum amount of CW power that can be extracted is approximately 3 dB higher than the saturation power.
Posted Comments: | |
No Comments Posted |