Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Manual Drives, 8 mm Travel


  • High Precision Differential Adjusters
  • Modular Drives for NanoMax Stages
  • 3/8" (9.5 mm) Barrel Mounting Drives for RollerBlock Stages

DRV3

DRV004

DM10B

 

MAX301 Fitted
with DRV3 Drives

Related Items


Please Wait

Thorlabs offers a number or Manual Drives for use with RollerBlock Stages. These drives in paticular can be fitted to components with a standard 3/8" (9.5 mm) mounting clamp.


Posted Comments:
phycfc  (posted 2017-03-28 15:12:59.427)
I am designing to use this part as a micrometer fine adjustment for a microscope stage. What is the load limit (weight) for DM10B?
bhallewell  (posted 2017-05-19 10:26:23.0)
Response from Ben at Thorlabs: This matches the same load capacity as our DRV001, rated at 48 lbs (21.8 kg)
kirk.strozewski  (posted 2016-06-22 11:47:11.343)
I have a question on the DM10B actuator. I think I get how the fine resolution is 0.5um: 50 um per turn, 50 divisions per turn so 1 um per division ... assume I can do a half division turn so 0.5um for fine resolution. With this same reasoning wouldn't I get 5um sensitivity for the coarse resolution ... how does one get to the 1um coarse sensitivity that's listed ?
besembeson  (posted 2016-06-23 03:38:18.0)
Response from Bweh at Thorlabs USA: We are reviewing this and I will follow-up with you please.

Modular Drives, 8 mm Thumbscrew

Specification Value
Travel Range 8 mm (0.31")
Adjustment per Revolution 0.5 mm
Direct Compatible Stages MAX300 and MAX600 Series
Compatibility with MCA
Mounting Adapter
Any stage with Ø3/8" or
Ø10 mm Mounting Barrel
Photo of Max Stage being Fitted with Thumbscrew
dimensions
  • Ideal for our MAX300 and MAX600 Series Multi-Axis Stages
  • Large Diameter Knurled Knob
  • Modular Quick-Connect Adapters

The DRV004 Thumbscrew Drive is compatible with our NanoMax MAX300 and MAX600 series stages. The large-diameter knurled knob provides excellent sensitivity with better than 1 µm resolution over an 8 mm adjustment range. Simply unscrew the existing drive and fit the DRV004 as shown to the right.

Modular Thumbscrew Drive

When used with the modular, quick-connect adapters (MCA1 and MCA2) the DRV004 can also be fitted to components with a standard 3/8" (9.5 mm) or 10 mm (0.39") mounting clamp - see the image to the right.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DRV004 Support Documentation
DRV004Modular NanoMax Thumbscrew Drive, 8 mm travel
$110.37
Today
MCA1 Support Documentation
MCA1Modular Quick-Connect Adapter, Ø3/8" (Ø9.5 mm) Mounting
$20.89
Today
MCA2 Support Documentation
MCA2Modular Quick-Connect Adapter, Ø10 mm Mounting
$20.89
Today

Modular Drives, 8 mm Differential Precision Adjuster

Specification Value
Travel Range 8 mm (0.31") Coarse, 300 µm Fine
Resolution 5.0 µm Coarse, 0.5 µm Fine
Coarse Adjustment 500 µm per Revolution
Fine Adjustment 50 µm per Revolution (nominal)
Direct Compatible Stages MAX300 and MAX600 Series
Compatibility with MCA
Mounting Adapter
Any stage with Ø3/8" or
Ø10 mm Mounting Barrel
  • Modular, Quick-Connect Fittings
  • Backlash <0.5µm
  • Graduated Control Knob
    (50 Arbitrary Divisions)
  • Positive Travel Limit Stops on Control Knob
  • Non-rotating Hard Steel Ball Tip
  • Soft Rubber Grip Reduces Heat Transfer

The DRV3 8 mm Differential Adjuster is a modular, quick-connect version of our DM10B adjuster featured below and is compatible with our NanoMax MAX300 and MAX600 series stages. Simply unscrew the existing drive and fit the DRV3 as shown to the right.

DR3 Micrometer Dimensions
DRV3 Modular Micrometer Adapter

Two large knobs are provided for coarse and fine adjustment. The coarse adjustment provides 8 mm of travel at 500 µm per revolution, while the fine adjustment provides 300 µm travel at nominally 50 µm per revolution (fine graduation scale does not scale linearly with distance).

When used with the modular, quick-connect adapters (MCA1 and MCA2) the DRV3 can also be fitted to components with a standard 3/8" (9.5 mm) or 10 mm (0.39") mounting clamp.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DRV3 Support Documentation
DRV38 mm High Precision Differential Micrometer
$351.69
Today
MCA1 Support Documentation
MCA1Modular Quick-Connect Adapter, Ø3/8" (Ø9.5 mm) Mounting
$20.89
Today
MCA2 Support Documentation
MCA2Modular Quick-Connect Adapter, Ø10 mm Mounting
$20.89
Today

8 mm Differential Adjuster with Ø3/8" (9.5 mm) Mounting Barrel

Specification Value
Coarse Travel Range 8 mm (0.31")
Coarse Travel per Revolution 0.5 mm
Fine Travel Range 300 µm
Fine Adjustment per Revolution 50 µm (nominal)
Fine Resolution 0.5 µm
Mounting Barrel Ø9.5 mm (Ø3/8")
Direct Compatible Stages RollerBlock™ RB13 Series
DM10B Differential Adjuster Dimensions
  • 8 mm Coarse Travel
  • 300 µm Fine Travel at 0.5 µm Resolution
  • <0.5 µm Backlash
  • Graduated Control Knob (50 Divisions)
  • Positive Travel Limit Stops on Control Knob
  • Non-rotating Hard Steel Ball Tip
  • Soft Rubber Grip Reduces Heat Transfer

The Thorlabs High Precision Adjuster offers exceptional resolution and repeatability. The innovative lever mechanism design provides a precision mechanical advantage, which multiplies the resolution of its high-precision fine adjustment threads, that results in a small displacement of the spindle. This approach provides uniformly smooth motion that is largely independent of loading.

Two large knobs are provided for coarse and fine adjustment. The coarse adjustment provides 8 mm of travel, while the fine adjustment provides 300 µm travel. The DM10B has a Ø9.5 mm (3/8") mounting barrel and is compatible with our RollerBlock™ series of linear stages.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DM10B Support Documentation
DM10BHigh Precision Differential Adjuster with 3/8" (9.5 mm) Mounting Barrel
$337.62
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image