Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Microscope Condensers


  • Microscope Condensers for Visible and NIR Illumination
  • Air and Oil Immersion Designs Available
  • High NA of 0.78, 0.9, or 1.4

CSC2001

Air Condenser,
0.78 NA

CSC1002

Air Condenser, 0.9 NA

CSC1003

Oil Immersion Condenser,
1.4 NA

Application Idea

The CSC1001 Condenser
Mounted on a Cerna®
Microscope Body

LCPN1

D3N Dovetail Adapter with
60 mm Cage Mounting Holes

C4X Lens Mounted in CN1 Tray Enables Compatibility with 4X Objectives

Related Items


Please Wait

Click to Enlarge
When sending a collimated beam into the condenser the light will be focused onto the sample plane (green ray). In this case the sample plane will be conjugate to the light source, which can lead to forming an image of the light source rather than the sample.

To correct for this, an input beam that is focused (i.e., Köhler Illumination) onto the aperture stop of the condenser can be used (blue ray). In this case, conjugate planes are created at the field stop, condenser aperture stop, and the objective's back focal plane. A collimated beam will then be present at the sample.
Cerna Brochure PDF

Features

  • Aperture Stop for Optimizing Illumination Conditions at the Sample
  • Male D3N Dovetail for Mounting in a Condenser Holder
  • Options Available with Slots for DIC Prisms, Illumination Masks, Ø1" Optics, or Ø32 mm Optics
  • Adapter to Connect DIY Light Conditioning Setups to a Condenser Holder
  • Other Nikon Condensers Available Upon Request

To support home-built Cerna® microscope systems, Thorlabs offers four achromatic condensers. Designed for upright microscopes, these condensers collect light emitted by an illumination source to illuminate transmissive samples from beneath the objective. They are used in several transmitted light imaging modalities, including brightfield illumination, Dodt contrast, and differential interference contrast (DIC) imaging, and have an internal turret or tray to mount one or more condenser prisms, illumination masks, and/or other optics.

Aperture Stop Diaphragm
Each condenser is equipped with an adjustable aperture stop diaphragm that is controlled by a lever on the side. For the brightest illumination, the condenser's NA should be equal to or slightly smaller than that of the highest-NA objective that will be used with the microscope. By opening and closing the diaphragm, the effective numerical aperture (NA) of the condenser can be adjusted, allowing it to match the NA of the objective. Note that closing the diaphragm will reduce the illumination intensity.

Condenser Mounting with D3N Dovetail
These condensers can be mounted to a condenser holder using the male D3N dovetail on the bottom. D3N is Thorlabs' designation for the dovetail used by the majority of Nikon condensers for upright microscopes. See the Microscope Dovetails tab for more information.

Unleashed

Share Your Work With Us!

Have you built a unique setup using DIY Cerna components? Send a picture to ImagingTechSupport@thorlabs.com! Our customers often inform our engineering efforts and inspire us to make new products and improvements for the entire community. We'd love to hear from you.

Condenser Trays and Turrets
Each condenser is equipped with either an internal turret (item #s CSC1001 and CSC1002) or a removable tray (item #s CSC2001 and CSC1003) to allow for the addition of DIC condenser prisms or other optics. See below for details on the options available for each condenser.

Adapter for DIY Condenser Assemblies
For custom light conditioning setups, Thorlabs offers the LCPN1 condenser adapter. This adapter features the same male D3N dovetail as the condensers on this page, allowing a user-constructed condenser to mount onto a condenser holder. The adapter has internal SM30 (M30.5 x 0.5) threading for Ø30 mm lens tubes, 4-40 tapped holes for our 30 mm cage system, and cage rod through holes for our 60 mm cage system. See the DIY Cerna Interfaces tab for a comprehensive list of dovetail and cage compatibility for the Cerna product line.

Thorlabs Dovetail Referencea
Type Shape Outer Dimension Angle
95 mm Linear 95 mm 45°
D1N Circular Ø2.018" 60°
D2Nb Circular Ø1.50" 90°
D2NBb Circular Ø1.50" 90°
D3N Circular Ø45 mm 70°
D5N Circular Ø1.58" 90°
D6N Circular Ø1.90" 90°
D7N Circular Ø2.05" 90°
D1T Circular Ø1.50" 60°
D3T Circular Ø1.65" 90°
D1Y Circular Ø107 mm 60°
D2Y Circular Ø2.32" 50°
D3Y Circular Ø1.75" 90°
D4Y Circular Ø56 mm 60°
D5Y Circular Ø46 mm 60°
D6Y Circular Ø41.9 mm 45°
D1Z Circular Ø54 mm 60°
D2Z Circular Ø57 mm 60°
D3Z Circular Ø54 mm 45°
  • These dovetail designations are specific to Thorlabs products and are not used by other microscope manufacturers.
  • D2N and D2NB dovetails have the same outer diameter and angle, as defined by the drawings below. The D2N designation does not specify a height. The D2NB designation specifies a dovetail height of 0.40" (10.2 mm).
Mating Circular Dovetails
Click to Enlarge

This photo shows the male D1N dovetail on the trinoculars next to the female D1N dovetail on the epi-illumination arm.
Mating Linear Dovetails
Click to Enlarge

This photo shows the male 95 mm dovetail on the microscope body and the female 95 mm dovetail on the CSA1002 Fixed Arm.

Introduction to Microscope Dovetails

Dovetails are used for mechanical mating and optical port alignment of microscope components. Components are connected by inserting one dovetail into another, then tightening one or more locking setscrews on the female dovetail. Dovetails come in two shapes: linear and circular. Linear dovetails allow the mating components to slide before being locked down, providing flexible positioning options while limiting unneeded degrees of freedom. Circular dovetails align optical ports on different components, maintaining a single optical axis with minimal user intervention.

Thorlabs manufactures many components which use dovetails to mate with our own components or those of other manufacturers. To make it easier to identify dovetail compatibility, we have developed a set of dovetail designations. The naming convention of these designations is used only by Thorlabs and not other microscope manufacturers. The table to the right lists all the dovetails Thorlabs makes, along with their key dimensions.

In the case of Thorlabs’ Cerna® microscopes, different dovetail types are used on different sections of the microscope to ensure that only compatible components can be mated. For example, our WFA2002 Epi-Illuminator Module has a male D1N dovetail that mates with the female D1N dovetail on the microscope body's epi-illumination arm, while the CSS2001 XY Microscopy Stage has a female D1Y dovetail that mates with the male D1Y dovetail on the CSA1051 Mounting Arm.

To learn which dovetail type(s) are on a particular component, consult its mechanical drawing, available by clicking on the red Docs icon (Docs Icon) below. For adapters with a female dovetail, the drawing also indicates the size of the hex key needed for the locking setscrew(s). It is important to note that mechanical compatibility does not ensure optical compatibility. Information on optical compatibility is available from Thorlabs' web presentations.

For customers interested in machining their own dovetails, the table to the right gives the outer diameter and angle (as defined by the drawings below) of each Thorlabs dovetail designation. However, the dovetail's height must be determined by the user, and for circular dovetails, the user must also determine the inner diameter and bore diameter. These quantities can vary for dovetails of the same type. One can use the intended mating part to verify compatibility.

In order to reduce wear and simplify connections, dovetails are often machined with chamfers, recesses, and other mechanical features. Some examples of these variations are shown by the drawings below.

Male Microscope Dovetails
Click to Enlarge

Two examples of how circular male dovetails can be manufactured.
Female Microscope Dovetails
Click to Enlarge

Two examples of how circular female dovetails can be manufactured.

Standard Mechanical Interfaces on DIY Cerna® Components

The table below gives the dovetail, optical component threads, and cage system interfaces that are present on each DIY Cerna component. If a DIY Cerna component does not have one of the standard interfaces in the table, it is not listed here. Please note that mechanical compatibility does not ensure optical compatibility. Information on optical compatibility is available from Thorlabs' web presentations.

Item # Microscope Dovetails Optical Component Threadsa Cage Systemsb
95 mm D1N D2N D2NB D3N D5N D1T D3T D1Y D5Y C-Mountc
(1.00"-32)
SM1d
(1.035"-40)
SM30
(M30.5x0.5)
SM2e
(2.035"-40)
30 mmd 60 mme
2SCM1-DC Internal & External Internal Yes Yes
BSA2000f Female
CEA1350 Male Female Yes
CEA1400 Male Female Yes
CEA1500 Male Female Yes
CEA1600 Male Female Yes
CFB1500 Male
CSA1000 Female
CSA1001 Female Internal Yes
CSA1002 Female Internal Yes
CSA1003 Female Yes
CSA1051 Female Male
CSA1200f,g Yes
CSA1400f Female Yes
CSA1500f,h
CSA2000f Female Internal Yes
CSA2001 Female External
CSA2100f Internal Yes
CSA3000(/M) Male
CSA3010(/M) Male Yes Yes
Item # 95 mm D1N D2N D2NB D3N D5N D1T D3T D1Y D5Y C-Mount SM1 SM30 SM2 30 mm 60 mm
CSC1001 Male
CSC1002 Male
CSC1003 Male
CSC2001 Male
CSD1001 Male & Female Female
CSD1002 Male & Female External
CSE2000 Male & Female Yes
CSE2100 Male & Female Female Internal Yes Yes
CSE2200 Male & Female Female Internal Yes Yes
CSN100f,i Yes
CSN200i Male
CSN210i Male
CSN500j Male
CSN510k Male
CSN1201g,i
CSN1202g,j
CSS2001 Female
LAURE1 Male Female
LAURE2 Male Female
LCPN1 Male Internal Yes Yes
LCPN2 Male Internal Yes Yes
LCPN3 Male Female Internal Yes
Item # 95 mm D1N D2N D2NB D3N D5N D1T D3T D1Y D5Y C-Mount SM1 SM30 SM2 30 mm 60 mm
OPX2400(/M) Male & Female Internal Yes
SM1A58 Male Male Internal External Yes
SM2A56 Male External
TC1X Male
WFA0150 Female
WFA1000 Yes
WFA1010 Internal Yes
WFA1020 Internal Yes
WFA1051 Internal Yes
WFA1100 Yes
WFA2001 Male & Female Internal & External
WFA2002 Male & Female Internal Yes
WFA4000 Male Female
WFA4001 Male Female
WFA4002 Male Female
WFA4003 Male Female
WFA4100 Male External Internal
WFA4101 Male External Internal
WFA4102 Male External Internal
WFA4105 Male External
WFA4106 Male External
WFA4107 Male External
WFA4108 Male External
WFA4109 Male External
WFA4110 Male External
WFA4111 Male External
WFA4112 Male External
Item # 95 mm D1N D2N D2NB D3N D5N D1T D3T D1Y D5Y C-Mount SM1 SM30 SM2 30 mm 60 mm
XT95RC1(/M) Female
XT95RC2(/M) Female
XT95RC3(/M) Female
XT95RC4(/M) Female
XT95P12(/M) Female
ZFM1020 Female
ZFM1030 Female
ZFM2020 Female
ZFM2030 Female
  • Thorlabs' optical component thread adapters can be used to convert between C-Mount threads, SM1 threads, SM2 threads, and virtually every other optical thread standard.
  • Our cage system size adapters and drop-in adapter can be used to convert between 16 mm, 30 mm, and 60 mm cage systems.
  • C-Mount and CS-Mount standards feature the same 1.00"-32 threads, but C-Mounts have a 5 mm longer flange-to-sensor distance.
  • Our 30 mm cage plates can convert between SM1 lens tubes and 30 mm cage systems.
  • Our 60 mm cage plates can convert between SM2 lens tubes and 60 mm cage systems.
  • Attach to a ZFM focusing module to add a female 95 mm dovetail.
  • The CSA1200 mounting arm is compatible with the CSN1201 and CSN1202 nosepieces.
  • This blank arm is designed for custom DIY machining for non-standard components, threads, and bores..
  • This nosepiece directly accepts M32 x 0.75 objective threads.
  • This nosepiece directly accepts M25 x 0.75 objective threads.
  • This nosepiece directly accepts RMS (0.800"-36) objective threads.

Building a Cerna® Microscope

The Cerna microscopy platform's large working volume and system of dovetails make it straightforward to connect and position the components of the microscope. This flexibility enables simple and stable set up of a preconfigured microscope, and provides easy paths for later upgrades and modification. See below for a couple examples of the assembly of preconfigured and DIY Cerna microscopes.

Preconfigured Microscope Kit Design and Assembly


Walkthrough of Cerna® Microscope Kit 4
This Cerna microscope configuration is equipped with both epi- and trans-illumination modules. All Cerna preconfigured microscope kits enable individual components to be removed or substituted for complete customization.

Microscope Kit 4 Assembly
The D1N and D2N circular dovetails align the sample viewing and epi-illumination apparatus along the optical path. The microscope body's 95 mm linear dovetail is used to secure the objective and condenser mounts, as well as the transmitted light illumination module. The dovetail allows components to slide along the vertical rail prior to lockdown.

DIY Cerna Design and Assembly


Walkthrough of a DIY Microscope Configuration
This DIY microscope uses a CSA3000 Breadboard Top, a CSA2001 Dovetail Adapter, our CSA1001 and CSA1002 Fixed Arms, and other body attachments and extensions. These components provide interfaces to our lens tube and cage construction systems, allowing the rig to incorporate two independent trans-illumination modules, a home-built epi-illumination path, and a custom sample viewing optical path.

DIY Microscope Configuration Assembly
The simplicity of Thorlabs optomechanical interfaces allows a custom DIY microscope to be quickly assembled and reconfigured for custom imaging applications.

The Cerna® Mind Map is a visual tool that contains the complete selection of DIY Cerna components and several closely related accessories. Created as a supplement to our website, we have designed it to be printed on a single 11" x 17" sheet.

Click here or on the image below to download a printable PDF. The components shown on this webpage are in Step 11 of the mind map.

Cerna Mind Map


Posted Comments:
Ozan ARI  (posted 2019-04-30 06:18:55.897)
Greetings, We would like to build a home-made transmission mapping microscopy setup. We have almost determined all the parts we need but condenser. We want to perform trans. measurements in NIR (700-1100 nm), MIR (3-5 um), and LWIR (8-14 um) with thorlabs reflective objectives (15x, 25x with 0.3 and 0.4 NA). However we could not find any condenser to work on these specific regions. Could you suggest us any of these? What is the transmission range of the CSC2001 beyond 2500 nm as given in specs? If there is no specific condenser in this list for IR and beyond should we switch a custom design with achromatic lenses for required coatings as ZnSe? Regards
YLohia  (posted 2019-04-30 04:46:17.0)
Hello, thank you for contacting Thorlabs. Unfortunately, we don't have transmission data for condensers other than the CSC2001 since those are made by Nikon (as of 4/2019). I am reaching out to you directly with the extended range data for the CSC2001 as well as to discuss the possibility of a customized condenser.
chunghalee  (posted 2019-02-18 06:56:44.607)
Hello, this is Chungha Lee from a biomedical optics laboratory in South Korea. I have a question about your product, oil immersion condensor CSC1003. What is the "magnification" of this condenser lens, calculated from tube lens with what(how long) "focal length". I figured out that the standard focal length of Nikon microscope is 200 mm, but I want to check it. Thanks, Chungha Lee
YLohia  (posted 2019-02-19 08:28:50.0)
Hello Chungha, thank you for contacting Thorlabs. Microscope condenser lenses such as the CSC1003 are intended to be used for the collection of light as opposed to imaging the sample. Therefore, we do not specify any magnification for these. I will reach out to you directly to find out more about your application.

Click on the different parts of the microscope to explore their functions.

Explore the Cerna MicroscopeSample Viewing/RecordingSample MountingIllumination SourcesIllumination SourcesObjectives and MountingEpi-IlluminationEpi-IlluminationTrans-IlluminationMicroscope BodyMicroscope BodyMicroscope BodyMicroscope Body

Elements of a Microscope

This overview was developed to provide a general understanding of a Cerna® microscope. Click on the different portions of the microscope graphic to the right or use the links below to learn how a Cerna microscope visualizes a sample.

 

Terminology

Arm: Holds components in the optical path of the microscope.

Bayonet Mount: A form of mechanical attachment with tabs on the male end that fit into L-shaped slots on the female end.

Bellows: A tube with accordion-shaped rubber sides for a flexible, light-tight extension between the microscope body and the objective.

Breadboard: A flat structure with regularly spaced tapped holes for DIY construction.

Dovetail: A form of mechanical attachment for many microscopy components. A linear dovetail allows flexible positioning along one dimension before being locked down, while a circular dovetail secures the component in one position. See the Microscope Dovetails tab or here for details.

Epi-Illumination: Illumination on the same side of the sample as the viewing apparatus. Epi-fluorescence, reflected light, and confocal microscopy are some examples of imaging modalities that utilize epi-illumination.

Filter Cube: A cube that holds filters and other optical elements at the correct orientations for microscopy. For example, filter cubes are essential for fluorescence microscopy and reflected light microscopy.

Köhler Illumination: A method of illumination that utilizes various optical elements to defocus and flatten the intensity of light across the field of view in the sample plane. A condenser and light collimator are necessary for this technique.

Nosepiece: A type of arm used to hold the microscope objective in the optical path of the microscope.

Optical Path: The path light follows through the microscope.

Rail Height: The height of the support rail of the microscope body.

Throat Depth: The distance from the vertical portion of the optical path to the edge of the support rail of the microscope body. The size of the throat depth, along with the working height, determine the working space available for microscopy.

Trans-Illumination: Illumination on the opposite side of the sample as the viewing apparatus. Brightfield, differential interference contrast (DIC), Dodt gradient contrast, and darkfield microscopy are some examples of imaging modalities that utilize trans-illumination.

Working Height: The height of the support rail of the microscope body plus the height of the base. The size of the working height, along with the throat depth, determine the working space available for microscopy.

 

microscope bodyClick to Enlarge
Cerna Microscope Body
Body Height Comparison
Click to Enlarge

Body Details

Microscope Body

The microscope body provides the foundation of any Cerna microscope. The support rail utilizes 95 mm rails machined to a high angular tolerance to ensure an aligned optical path and perpendicularity with the optical table. The support rail height chosen (350 - 600 mm) determines the vertical range available for experiments and microscopy components. The 7.74" throat depth, or distance from the optical path to the support rail, provides a large working space for experiments. Components attach to the body by way of either a linear dovetail on the support rail, or a circular dovetail on the epi-illumination arm (on certain models). Please see the Microscope Dovetails tab or here for further details.

 

microscope bodyClick to Enlarge
Illumination with a Cerna microscope can come from above (yellow) or below (orange). Illumination sources (green) attach to either.

Illumination

Using the Cerna microscope body, a sample can be illuminated in two directions: from above (epi-illumination, see yellow components to the right) or from below (trans-illumination, see orange components to the right).

Epi-illumination illuminates on the same side of the sample as the viewing apparatus; therefore, the light from the illumination source (green) and the light from the sample plane share a portion of the optical path. It is used in fluorescence, confocal, and reflected light microscopy. Epi-illumination modules, which direct and condition light along the optical path, are attached to the epi-illumination arm of the microscope body via a circular D1N dovetail (see the Microscope Dovetails tab or here for details). Multiple epi-illumination modules are available, as well as breadboard tops, which have regularly spaced tapped holes for custom designs.

Trans-illumination illuminates from the opposite side of the sample as the viewing apparatus. Example imaging modalities include brightfield, differential interference contrast (DIC), Dodt gradient contrast, oblique, and darkfield microscopy. Trans-illumination modules, which condition light (on certain models) and direct it along the optical path, are attached to the support rail of the microscope body via a linear dovetail (see Microscope Dovetails tab or here). Please note that certain imaging modalities will require additional optics to alter the properties of the beam; these optics may be easily incorporated in the optical path via lens tubes and cage systems. In addition, Thorlabs offers condensers, which reshape input collimated light to help create optimal Köhler illumination. These attach to a mounting arm, which holds the condenser at the throat depth, or the distance from the optical path to the support rail. The arm attaches to a focusing module, used for aligning the condenser with respect to the sample and trans-illumination module.

 

microscope bodyClick to Enlarge
Light from the sample plane is collected through an objective (blue) and viewed using trinocs or other optical ports (pink).

Sample Viewing/Recording

Once illuminated, examining a sample with a microscope requires both focusing on the sample plane (see blue components to the right) and visualizing the resulting image (see pink components).

A microscope objective collects and magnifies light from the sample plane for imaging. On the Cerna microscope, the objective is threaded onto a nosepiece, which holds the objective at the throat depth, or the distance from the optical path to the support rail of the microscope body. This nosepiece is secured to a motorized focusing module, used for focusing the objective as well as for moving it out of the way for sample handling. To ensure a light-tight path from the objective, the microscope body comes with a bellows (not pictured).

Various modules are available for sample viewing and data collection. Trinoculars have three points of vision to view the sample directly as well as with a camera. Double camera ports redirect or split the optical path among two viewing channels. Camera tubes increase or decrease the image magnification. For data collection, Thorlabs offers both cameras and photomultiplier tubes (PMTs), the latter being necessary to detect fluorescence signals for confocal microscopy. Breadboard tops provide functionality for custom-designed data collection setups. Modules are attached to the microscope body via a circular dovetail (see the Microscope Dovetails tab or here for details).

 

microscope bodyClick to Enlarge
The rigid stand (purple) pictured is one of various sample mounting options available.

Sample/Experiment Mounting

Various sample and equipment mounting options are available to take advantage of the large working space of this microscope system. Large samples and ancillary equipment can be mounted via mounting platforms, which fit around the microscope body and utilize a breadboard design with regularly spaced tapped through holes. Small samples can be mounted on rigid stands (for example, see the purple component to the right), which have holders for different methods of sample preparation and data collection, such as slides, well plates, and petri dishes. For more traditional sample mounting, slides can also be mounted directly onto the microscope body via a manual XY stage. The rigid stands can translate by way of motorized stages (sold separately), while the mounting platforms contain built-in mechanics for motorized or manual translation. Rigid stands can also be mounted on top of the mounting platforms for independent and synchronized movement of multiple instruments, if you are interested in performing experiments simultaneously during microscopy.

Close

 

For sample viewing, Thorlabs offers trinoculars, double camera ports, and camera tubes. Light from the sample plane can be collected via cameras, photomultiplier tubes (PMTs), or custom setups using breadboard tops. Click here for additional information about viewing samples with a Cerna microscope.

Product Families & Web Presentations
Sample Viewing Breadboards
& Body Attachments
Cameras PMTs

Close

 

Microscope objectives are held in the optical path of the microscope via a nosepiece. Click here for additional information about viewing a sample with a Cerna microscope.

Close

 

Large and small experiment mounting options are available to take advantage of the large working space of this microscope. Click here for additional information about mounting a sample for microscopy.

Close

 

Thorlabs offers various light sources for epi- and trans-illumination. Please see the full web presentation of each to determine its functionality within the Cerna microscopy platform.

Close

 

Epi-illumination illuminates the sample on the same side as the viewing apparatus. Example imaging modalities include fluorescence, confocal, and reflected light microscopy. Click here for additional information on epi-illumination with Cerna.

Product Families & Web Presentations
Epi-Illumination Web Presentation Body Attachments Light Sources
Epi-Illumination Body Attachments Light Sources

Close

 

Trans-illumination illuminates from the opposite side of the sample as the viewing apparatus. Example imaging modalities include brightfield, differential interference contrast (DIC), Dodt gradient contrast, oblique, and darkfield microscopy. Click here for additional information on trans-illumination with Cerna.

Product Families & Web Presentations
Brightfield Web Presentation DIC Web Presentation Dodt Web Presentation Condensers Web Presentation Condenser Mounting Web Presentation Illumination Kits Web Presentation Other Light Sources
Brightfield DIC Dodt Condensers Condenser Mounting Illumination Kits Other Light Sources

Close

 

The microscope body provides the foundation of any Cerna microscope. The 7.74" throat depth provides a large working space for experiments. Click here for additional information about the Cerna microscope body.

Product Families & Web Presentations
Microscope Body Web Presentation Microscope Body Translator
Microscope Bodies Microscope Translator

Air Condenser, 0.78 NA, with Exchangeable Tray

Item # CSC2001
Photo
(Click to Enlarge)
Condenser Type Achromatic
Numerical Aperture (NA) 0.78
Aperture Adjustment Yes
Wavelength Range 400 - 850 nm
AR Coating Ravg < 2% for 400 - 850 nm
Transmission Plot 200 mm Spot Radius
Click for Raw Data
Axial Color <25 μm over
450 - 700 nm
Working Distance  6.6 mm
Recommended Objective
Magnification
10X - 100X
(4X with C4X Lens)
Dovetail Male D3N
Internal Traya
Tray Slots 1
Clear Apertureb Ø30.0 mm (Ø1.18")
DIC Prism Via CN1 and CN2 Traysc
Oblique No
Darkfield No
Phase No
  • One removable C32 tray is included with the CSC2001.
  • Only if C32 tray is empty.
  • The CN1 and CN2 trays are compatible with the WFA3130 N1 and WFA3131 N2 DIC condenser prisms, respectively.

Click to Enlarge

View Product List
Item #QtyDescription
CSC20011LWD Condenser, 0.78 NA, One C32 Tray Included
CSM1Tray with Internal SM1 Threading
CN11Tray for use with WFA3130 N1 DIC Prism
WFA31301DIC Condenser Prism for N1 Objectives

One C32 Tray is Included with the Condenser and Additional Trays can be Purchased to Accommodate Various Optics
  • Designed for Use with Samples in Air
  • Achromatic Design Corrects for Chromatic Aberrations
  • Exchangeable Trays for Mounting a DIC Prism, a Lens for Compatibility with 4X Objectives, a Ø1" Optic, or a Ø32 mm Optic
  • Bottom-Located Male D3N Dovetail for Mounting on Condenser Holders

This achromatic air condenser is designed to be used with dry objectives. It is equipped with an adjustable aperture stop diaphragm that is controlled by a lever on the side, as shown in the drawing below.

The CSC2001 contains an internal slot that accommodates trays designed to mount various optics. Magnets in the tray and inside the slot ensure easy exchange and repeatable positioning of optics within the condenser. The CSC2001 condenser comes with one C32 tray for mounting Ø32 mm optics. Additionally, we offer the CN1 and CN2 trays for use with DIC condenser prisms and the CSM tray for mounting Ø1" optics. For tray specifications see the table below.

The CSC2001 works out-of-the-box with objectives ranging from 10X to 100X by adjusting the cone of illumination with the aperture diaphragm. For compatibility with 4X objective lenses, we offer the C4X lens, which is easily positioned within the CSC2001 using a CN1 tray (all items sold separately). For C4X specifications see the table below.

Compatible Trays
Item # CN1 CN2 CSM C32
Photo
(Click to Enlarge)
Compatible Optics WFA3130 N1 DIC Condenser Prism or C4X Lens WFA3131 N2 DIC Condenser Prism Ø1" Optics up to 0.35" (8.9 mm) Thicka Ø32 mm Optics up to 0.35" (8.9 mm) Thicka
Optic Securing M3 Setscrew with 1.5 mm Hex M3 Setscrew with 1.5 mm Hex One SM1RR Retaining Ring  One SM32RR Retaining Ring 
  • High curvature lenses may protrude past the retaining lip, preventing proper tray insertion. Additional retaining rings and spacers may be used to adjust optic placement within the tray.
Lens for 4X Objectives (Item # C4X)
Photo
(Click to Enlarge)
Wavelength Range AR Coating Transmission Plot Clear Aperture Surface Quality Mounting Options
400 - 850 nm Ravg < 2% for 400 - 850 nm 200 mm Spot Radius
Click for Raw Data
Ø10.0 mm 80-50
Scratch-Dig
Compatible with CN1 Tray
Condenser Drawing
Click to Enlarge

Condenser Schematic
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CSC2001 Support Documentation
CSC2001LWD Condenser, 0.78 NA, Male D3N Dovetail, 400 - 850 nm, One C32 Tray Included
$1,363.26
Today
CN1 Support Documentation
CN1Tray for Use with WFA3130 N1 DIC Prism or C4X Lens
$58.35
Today
CN2 Support Documentation
CN2Tray for Use with WFA3131 N2 DIC Prism
$58.35
Today
CSM Support Documentation
CSMTray with Internal SM1 Threading, One SM1RR Retaining Ring Included
$66.31
Today
C32 Support Documentation
C32Tray with Internal M32.5 x 0.5 Threading, One SM32RR Retaining Ring Included
$66.31
Today
C4X Support Documentation
C4XLens for Using CSC2001 with 4X Objectives, 400 - 850 nm
$201.57
Today

Air Condensers, 0.78 or 0.9 NA, with Internal Turret

Item # CSC1001 CSC1002
Manufacturer Item # MBL70105 MBL99005
Photo
(Click to Enlarge)
Condenser Type Achromatic Achromatic
Numerical Aperture (NA) 0.78 0.9
Aperture Adjustment Yes Yes
Working Distance 8.2 mm 2.3 mm
Recommended Objective Magnification 4X - 100X 2X - 100X
Dovetail Male D3N Male D3N
Internal Turret Slots
Number of Slots 4 7
Through Hole Ø30.0 mm (Ø1.18") Ø32.5 mm (Ø1.28")
DIC Prisma Slot for N1
Slot for N2
Slot for N1
Slot for N2
Oblique Yesb No
Darkfield No 1 Slot (Not Included)
Phase No 3 Slots for Phase Annulus (Not Included)
  • N1 and N2 condenser prisms should be paired with a compatible dry objective. See the DIC web presentation for details.
  • One mask is included with the CSC1001. The mask is preinstalled and cannot be removed. The mask can be rotated up to 360° using a grey knurled wheel on the side of the housing. This wheel will be visible when the oblique mask is aligned in the optical path.
  • Designed for Use with Samples in Air
  • Design Corrects for Chromatic Aberrations
  • Internal Turret with Slots for Mounting DIC Condenser Prisms and Illumination Masks
  • Bottom-Located Male D3N Dovetail for Mounting on Condenser Holders

These achromatic air condensers are designed to be used with dry objectives. They are equipped with an adjustable aperture stop diaphragm that is controlled by a lever on the side, as shown in the below drawing.

The CSC1001 and CSC1002 each contain an internal turret with four or seven slots, respectively, that is designed to mount DIC condenser prisms and illumination masks. This feature makes these condensers ideal for use in brightfield and oblique illumination, Dodt contrast, and DIC imaging. Please see the table to the left for the slots available in each turret. Each slot can be rotated into the beam path using a knurled dial on the side of the condenser. Labels are included that can be attached to the dial to indicate which slot is currently in the optical path. As shown in the photo below, the turret's slots can be accessed by removing the top cover using a 5/64" (2 mm) hex key.

For DIC imaging, Thorlabs offers N1 and N2 dry condenser prisms as well as N1 and N2 dry objectives. Note that an objective will have an N1 or N2 engraving to denote compatibility with a condenser prism.


Click to Enlarge

Air Condensers have Internal Turrets for DIC Condenser Prisms
(Item # CSC1002 Shown)
Condenser Drawing
Click to Enlarge

Condenser Schematic
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CSC1001 Support Documentation
CSC1001Nikon FN-C LWD Condenser, 0.78 NA, Male D3N Dovetail
$2,384.88
Today
CSC1002 Support Documentation
CSC1002Nikon D-CUD Condenser, 0.9 NA, Male D3N Dovetail
$2,253.92
Today

Oil Immersion Condenser, 1.4 NA, with Removable Tray

Item # CSC1003
Manufacturer Item # MBL78700
Photo
(Click to Enlarge)
Condenser Type Achromatic
Numerical Aperture (NA) 1.4
Aperture Adjustment Yes
Working Distance 1.6 mm
Recommended Objective Magnification 10X - 100X
Dovetail Male D3N
Internal Tray
Number of Slots 1
Through Hole Ø30.1 mm (Ø1.22")a
DIC Prism Slot for NRb
Oblique No
Darkfield No
Phase No
  • Only if tray is removed or empty.
  • Please contact Tech Support for inserts designed to mount N1 or N2 condenser prisms.
  • Designed for Use with Higher Index Media
  • Achromatic Design Corrects for Chromatic Aberrations
  • Removable Tray for Mounting One DIC NR Condenser Prism
  • Bottom-Located Male D3N Dovetail for Mounting on Condenser Holders

The CSC1003 achromatic oil-immersion condenser can be used with dry, oil-immersion, or water-immersion objectives due to its large 1.4 NA. It is equipped with an adjustable aperture stop diaphragm that is controlled by a lever on the side, as shown in the below drawing.

The condenser includes one removeable tray that accepts a DIC NR condenser prism. As shown in the photo below, the tray has a tab that pertrudes from the housing that an be used to remove it from the condenser. Please contact Tech Support for inserts designed to mount N1 or N2 condenser prisms.


Click to Enlarge

CSC1003 Oil Immersion Condenser has Tray for DIC NR Condenser Prisms
Condenser Drawing
Click to Enlarge

Condenser Schematic
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CSC1003 Support Documentation
CSC1003Nikon D-CUO DIC Oil Condenser, 1.4 NA, Male D3N Dovetail
$2,732.54
Today

Condenser Adapter for DIY Light Conditioning Setups

Item # LCPN1
Photo
(Click to Enlarge)
SM1A44
Dovetail Male D3N
SM Threading
Internal SM30 (M30.5 x 0.5)
Cage Compatibility
30 mm Cage System (4-40 Tap, 4 Places)
60 mm Cage System (Ø6 mm Bore, 4 Places)
Clear Aperture Ø1.10" (27.9 mm)
Adapter Profile
(Click for Drawing)
LCPN1 adapter attached to Nikon Condenser
Click to Enlarge

LCPN1 Attached to Inverted Nikon Eclipse Condenser Holder

The LCPN1 Condenser Adapter allows the user to attach a custom-built condenser or other light conditioning module to a Cerna, inverted Nikon Eclipse Ti, or upright Nikon Eclipse microscope. The adapter utilizes the same male D3N dovetail as the above condensers; see the Microscope Dovetails tab for details.

This adapter features internal SM30 (M30.5 x 0.5) threading for Ø30 mm lens tubes; two SM30RR retaining rings are included to secure an optic inside the adapter. Through holes with side-located locking 8-32 setscrews (5/64" [2 mm] hex) can be used to attach Ø6 mm cage rods for 60 mm cage systems. The side opposite the dovetail has 4-40 tapped holes on 30 mm centers for 30 mm cage systems.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
LCPN1 Support Documentation
LCPN1Nikon Eclipse or Cerna Microscope Condenser Adapter, Male D3N Dovetail, Internal SM30 Threads, 30 and 60 mm Cage Compatibility
$106.09
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright 1999-2019 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image