Products Home Products Home /  Lasers / Coherent Sources /  Fiber Lasers & Amplifiers

Fiber Lasers & Amplifiers

Thorlabs' fiber lasers are suitable for a range of applications in the infrared region. Our fiber lasers include a femtosecond ytterbium (Yb) fiber laser (1035 nm), a mid-infrared supercontinuum source (1.3 - 4.5 μm), a femtosecond fiber laser with emission at 1550 nm, an Optical Parametric Amplifier (OPA) with integrated Yb fiber laser (1600 -1700 nm), thulium-doped fiber lasers (1800 - 2050 nm), a femtosecond fiber laser with emission at 2 μm, erbium-doped zirconium fluoride (ZrF4) fiber lasers (2.7 μm), and a long-wave infrared supercontinuum laser (3.5 - 11 μm). In addition to Thorlabs-manufactured options, our strategic partner, Menlo Systems, offers an extensive line of femtosecond fiber lasers. Thorlabs also manufactures benchtop optical amplifiers with ytterbium-doped fiber (1025 - 1075 nm), praseodymium-doped fluoride fiber (1280 - 1330 nm), and erbium-doped fiber (1530 - 1535 nm).