Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Optical Rails

Thorlabs' optical rails are used in constructing 1D, 2D, or 3D optomechanical assemblies and are offered in seven different varieties: dovetail, 25 mm, 34 mm, 50 mm, 2", 66 mm, 75 mm, 3", and 95 mm. Our optical rails are machined from extruded aluminum for superior parallelism and rigidity. These optical rails are well suited for building long, parallel beam paths, optical enclosures, or large-scale, load-bearing structures.