See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

2 New Products in the Actuators, Adjusters, & Transducers Family!«« View All New Products
«« View ByCategory
We offer a wide range of adjustment screws, micrometers, and kinematic positioners, as well as stepper motor, DC servo, high-precision piezo inertia actuators, and voice coil actuators. Additionally, our piezoelectric offerings include modular, screw, and replaceable-tip piezoelectric actuators, as well as Langevin transducers for ultrasonic welding applications. A wide variety of piezoelectric chips and stacks are also available.
Co-Fired Stack Actuators with Attached Strain Gauges (View Product Family)
1 New Product!
PC4WMC2
Co-Fired Piezoelectric Actuator w/ Strain Gauge, Max Displacement 10.0 µm, 4.5 mm x 5.0 mm x 10.0 mm
PC4WMC2- Co-Fired Piezoelectric Actuator w/ Strain Gauge, Max Displacement 10.0 µm, 4.5 mm x 5.0 mm x 10.0 mm RELEASED: July 09, 2021
Square 150 V Piezoelectric Actuator with Through Hole (View Product Family)
1 New Product!
PC4GMH6
Co-Fired Piezo Actuator with Ø2.5 mm Through Hole, 150 V, 9.5 µm Displacement, 8.5 mm x 8.5 mm x 10.0 mm
PC4GMH6- Co-Fired Piezo Actuator with Ø2.5 mm Through Hole, 150 V, 9.5 µm Displacement, 8.5 mm x 8.5 mm x 10.0 mm RELEASED: July 08, 2021