See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

12 New Products in the Multi-Axis Stages Family!«« View All New Products
«« View ByCategory
Thorlabs offers a wide range of 3-, 4-, 5-, and 6-axis stages for use in nano-positioning applications. Most of these stages incorporate a flexure technology that is very reliable, repeatable, and offers several additional advantages over other technologies. We also offer a wide range of keyway accessories and mounting fixtures.

In addition to our multi-axis stages for nano-positioning applications, we also offer 2-axis linear stages with or without rotation, a compact 5-axis stage, a high-load pitch and yaw stage, and a rotation stage with tip and tilt.
Cage Rotation Mount, Ø1" (Ø25.4 mm) or Ø25.0 mm Optics (View Product Family)
4 New Products!
CRM1T
Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap
CRM1T- Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap RELEASED: June 21, 2021
CRM1LT/M
Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, M4 Tap
CRM1LT/M- Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, M4 Tap RELEASED: June 21, 2021
CRM1LT
Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, 8-32 Tap
CRM1LT- Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, 8-32 Tap RELEASED: June 21, 2021
CRM1T/M
Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap
CRM1T/M- Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap RELEASED: June 18, 2021
Vertical Mounting Adapter and Cable Clamp (View Product Family)
3 New Products!
M30A2/M
Right-Angle Bracket Adapter for M30XY/M Stage
M30A2/M- Right-Angle Bracket Adapter for M30XY/M Stage RELEASED: June 11, 2021
M30A2
Right-Angle Bracket Adapter for M30XY Stage
M30A2- Right-Angle Bracket Adapter for M30XY Stage RELEASED: June 11, 2021
M30A1
Cable Retention Clamp for M30XY(/M) Stage
M30A1- Cable Retention Clamp for M30XY(/M) Stage RELEASED: June 11, 2021
Motorized XY Translation Stage (View Product Family)
2 New Products!
M30XY/M
Kinesis® 30 mm XY Translation Stage, M6 x 1.0 Tapped Holes
M30XY/M- Kinesis® 30 mm XY Translation Stage, M6 x 1.0 Tapped Holes RELEASED: June 11, 2021 - Customer Inspired Product!
M30XY
Kinesis® 30 mm XY Translation Stage, 1/4"-20 Tapped Holes
M30XY- Kinesis® 30 mm XY Translation Stage, 1/4"-20 Tapped Holes RELEASED: June 11, 2021 - Customer Inspired Product!
Z-Axis Translation Stage: 12 mm Manual Travel & 160 µm Piezo Travel (Closed Loop) (View Product Family)
3 New Products!
CT1PA
Adapter Plate for Mounting CT1P(/M) Stage
CT1PA- Adapter Plate for Mounting CT1P(/M) Stage RELEASED: May 10, 2021
CT1P/M
12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes
CT1P/M- 12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes RELEASED: May 10, 2021
CT1P
12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes
CT1P- 12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes RELEASED: May 10, 2021