Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

1 New Product in the Fusion Splicers Family!«« View All New Products
«« View ByCategory
Fusion splicing is the process of applying heat to fuse together optical fibers, which minimizes insertion loss and back reflections in the fused component. Thorlabs' Vytran® fusion splicers are available in models capable of splicing cladding diameters up to Ø1.25 mm. Our CO2 Laser End-Cap Splicer can directly splice end caps up to Ø5 mm. Choose from dedicated, standalone fusion splicers and multipurpose designs that are also capable of stripping, cleaning, cleaving, recoating, and/or proof testing. Fusion splicers are available for single mode, multimode, and polarization-maintaining fibers. Our GPX series glass processors can splice fibers or end caps with up to Ø5 mm cladding and additionally offer the ability to taper fibers, create terminations such as ball lenses, and fabricate couplers or combiners.

Use the key below to determine which tools are appropriate for your application.

Fusion Splicing Steps
Fiber Combiner Loading Fixture - Optional (View Product Family)
1 New Product!
GPXCFXL
Fiber Combiner Loading Fixture for Vytran Glass Processors, Left Side
GPXCFXL- Fiber Combiner Loading Fixture for Vytran Glass Processors, Left Side RELEASED: January 31, 2020