Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

5 New Products in the Cage System Construction Family!«« View All New Products
«« View ByCategory
The cage system uses four rigid steel rods on which optical components can be mounted along a common optical axis. Our SR series rods are for use with the 16 mm cage system, while our ER series rods are for use with the 30 mm and 60 mm cage systems. This page features cage rods, covers to enclose cage systems, adapter plates, and other components for building cage systems.
30 mm Removable Segment Cage Plate (View Product Family)
1 New Product!
CP45
30 mm Removable Segment Cage Plate, 0.35" Thick
CP45- 30 mm Removable Segment Cage Plate, 0.35" Thick RELEASED: August 04, 2020

 (View Product Family)
1 New Product!
CBB1/M
30 mm Cage System U-Bench, M6 x 1.0 and M4 x 0.7 Tapped Holes
CBB1/M- 30 mm Cage System U-Bench, M6 x 1.0 and M4 x 0.7 Tapped Holes RELEASED: July 02, 2020
Cage System Covers (View Product Family)
3 New Products!
C60L24
60 mm Cage System Cover, 24" Long, Pack of 4
C60L24- 60 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020
C30L24
30 mm Cage System Cover, 24" Long, Pack of 4
C30L24- 30 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020
C16L24
16 mm Cage System Cover, 24" Long, Pack of 4
C16L24- 16 mm Cage System Cover, 24" Long, Pack of 4 RELEASED: May 13, 2020