See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

18 New Products in the Motorized Stages Family!«« View All New Products
«« View ByCategory
Thorlabs' motorized stages include linear translation stages with up to 600 mm of travel, rotation mounts and stages, goniometers, pitch and yaw platforms, and high-resolution multi-axis platforms. Our stages feature a variety of motors, including stepper, DC servo, direct drive, piezo inertia, and resonant piezo motors.
20 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder (View Product Family)
2 New Products!
PDX1/M
ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Metric
PDX1/M- ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Metric RELEASED: July 02, 2021
PDX1
ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Imperial
PDX1- ORIC 20 mm Linear Stage with Piezoelectric Inertia Drive and Optical Encoder, Imperial RELEASED: July 02, 2021
Cage Rotation Mount, Ø1" (Ø25.4 mm) or Ø25.0 mm Optics (View Product Family)
4 New Products!
CRM1T
Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap
CRM1T- Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap RELEASED: June 21, 2021
CRM1LT/M
Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, M4 Tap
CRM1LT/M- Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, M4 Tap RELEASED: June 21, 2021
CRM1LT
Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, 8-32 Tap
CRM1LT- Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, 8-32 Tap RELEASED: June 21, 2021
CRM1T/M
Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap
CRM1T/M- Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap RELEASED: June 18, 2021
Vertical Mounting Adapter and Cable Clamp (View Product Family)
3 New Products!
M30A2/M
Right-Angle Bracket Adapter for M30XY/M Stage
M30A2/M- Right-Angle Bracket Adapter for M30XY/M Stage RELEASED: June 11, 2021
M30A2
Right-Angle Bracket Adapter for M30XY Stage
M30A2- Right-Angle Bracket Adapter for M30XY Stage RELEASED: June 11, 2021
M30A1
Cable Retention Clamp for M30XY(/M) Stage
M30A1- Cable Retention Clamp for M30XY(/M) Stage RELEASED: June 11, 2021
Motorized XY Translation Stage (View Product Family)
2 New Products!
M30XY/M
Kinesis® 30 mm XY Translation Stage, M6 x 1.0 Tapped Holes
M30XY/M- Kinesis® 30 mm XY Translation Stage, M6 x 1.0 Tapped Holes RELEASED: June 11, 2021 - Customer Inspired Product!
M30XY
Kinesis® 30 mm XY Translation Stage, 1/4"-20 Tapped Holes
M30XY- Kinesis® 30 mm XY Translation Stage, 1/4"-20 Tapped Holes RELEASED: June 11, 2021 - Customer Inspired Product!
600 mm Linear Translation Stage, Servo Motor (View Product Family)
2 New Products!
DDS600/M
600 mm (23.6") Travel Direct Drive Stage, Metric
DDS600/M- 600 mm (23.6") Travel Direct Drive Stage, Metric RELEASED: May 10, 2021
DDS600
600 mm (23.6") Travel Direct Drive Stage, Imperial
DDS600- 600 mm (23.6") Travel Direct Drive Stage, Imperial RELEASED: May 10, 2021
300 mm Linear Translation Stage, Servo Motor (View Product Family)
2 New Products!
DDS300/M
300 mm (11.81") Travel Direct Drive Stage, Metric
DDS300/M- 300 mm (11.81") Travel Direct Drive Stage, Metric RELEASED: May 10, 2021
DDS300
300 mm (11.81") Travel Direct Drive Stage, Imperial
DDS300- 300 mm (11.81") Travel Direct Drive Stage, Imperial RELEASED: May 10, 2021
Z-Axis Translation Stage: 12 mm Manual Travel & 160 µm Piezo Travel (Closed Loop) (View Product Family)
3 New Products!
CT1PA
Adapter Plate for Mounting CT1P(/M) Stage
CT1PA- Adapter Plate for Mounting CT1P(/M) Stage RELEASED: May 10, 2021
CT1P/M
12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes
CT1P/M- 12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, M3 Mounting Holes RELEASED: May 10, 2021
CT1P
12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes
CT1P- 12 mm Travel Translation Stage for 30 mm Cage System, M6 x 0.25 Adjuster and 160 µm Travel Piezo Actuator, Integrated Driver, 4-40 Mounting Holes RELEASED: May 10, 2021