See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

21 New Products in the Optical Systems Family!«« View All New Products
«« View ByCategory
Thorlabs' optics can be incorporated together to create packages with new functionalities. Some of the packages highlighted here range from beam expanders and collimators to interferometers and spectroscopy kits. Optical isolators, Pockels cells, and modulators are other examples.
Ø2" Mounted Achromatic Doublets, AR Coated: 650 - 1050 nm (View Product Family)
3 New Products!
ACT508-500-B-ML
f=500 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm
ACT508-500-B-ML- f=500 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm RELEASED: July 23, 2021
ACT508-300-B-ML
f=300 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm
ACT508-300-B-ML- f=300 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm RELEASED: July 23, 2021
ACT508-400-B-ML
f=400 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm
ACT508-400-B-ML- f=400 mm, Ø2" Achromatic Doublet, SM2-Threaded Mount, ARC: 650-1050 nm RELEASED: May 19, 2021
Zinc Selenide (ZnSe) Aspheric Lenses, AR Coating: 7 - 12 µm (View Product Family)
3 New Products!
AL72550-E3
Ø1" ZnSe Aspheric Lens, f = 50.0 mm, NA = 0.22, ARC: 7 - 12 µm
AL72550-E3- Ø1" ZnSe Aspheric Lens, f = 50.0 mm, NA = 0.22, ARC: 7 - 12 µm RELEASED: July 21, 2021
AL72525-E3
Ø1" ZnSe Aspheric Lens, f = 25.0 mm, NA = 0.42, ARC: 7 - 12 µm
AL72525-E3- Ø1" ZnSe Aspheric Lens, f = 25.0 mm, NA = 0.42, ARC: 7 - 12 µm RELEASED: July 21, 2021
AL72512-E3
Ø1" ZnSe Aspheric Lens, f = 12.7 mm, NA = 0.67, ARC: 7 - 12 µm
AL72512-E3- Ø1" ZnSe Aspheric Lens, f = 12.7 mm, NA = 0.67, ARC: 7 - 12 µm RELEASED: July 21, 2021
Zinc Selenide (ZnSe) Aspheric Lenses, AR Coating: 2 - 5 µm (View Product Family)
3 New Products!
AL72550-E1
Ø1" ZnSe Aspheric Lens, f = 50.0 mm, NA = 0.22, ARC: 2 - 5 µm
AL72550-E1- Ø1" ZnSe Aspheric Lens, f = 50.0 mm, NA = 0.22, ARC: 2 - 5 µm RELEASED: July 21, 2021
AL72525-E1
Ø1" ZnSe Aspheric Lens, f = 25.0 mm, NA = 0.42, ARC: 2 - 5 µm
AL72525-E1- Ø1" ZnSe Aspheric Lens, f = 25.0 mm, NA = 0.42, ARC: 2 - 5 µm RELEASED: July 21, 2021
AL72512-E1
Ø1" ZnSe Aspheric Lens, f = 12.7 mm, NA = 0.67, ARC: 2 - 5 µm
AL72512-E1- Ø1" ZnSe Aspheric Lens, f = 12.7 mm, NA = 0.67, ARC: 2 - 5 µm RELEASED: July 21, 2021
Reflective Objectives, 160 mm Back Focal Length (View Product Family)
6 New Products!
LMM40XF-UVV
40X Reflective Objective with Parfocal Extender, UV-Enhanced Aluminum Coating, 0.5 NA, BFL = 160 mm
LMM40XF-UVV- 40X Reflective Objective with Parfocal Extender, UV-Enhanced Aluminum Coating, 0.5 NA, BFL = 160 mm RELEASED: June 18, 2021
LMM40XF-P01
40X Reflective Objective with Parfocal Extender, Protected Silver Coating, 0.5 NA, BFL = 160 mm
LMM40XF-P01- 40X Reflective Objective with Parfocal Extender, Protected Silver Coating, 0.5 NA, BFL = 160 mm RELEASED: June 18, 2021
LMM25XF-UVV
25X Reflective Objective, UV-Enhanced Aluminum Coating, 0.4 NA, BFL = 160 mm
LMM25XF-UVV- 25X Reflective Objective, UV-Enhanced Aluminum Coating, 0.4 NA, BFL = 160 mm RELEASED: June 18, 2021
LMM25XF-P01
25X Reflective Objective, Protected Silver Coating, 0.4 NA, BFL = 160 mm
LMM25XF-P01- 25X Reflective Objective, Protected Silver Coating, 0.4 NA, BFL = 160 mm RELEASED: June 18, 2021
LMM15XF-UVV
15X Reflective Objective, UV-Enhanced Aluminum Coating, 0.3 NA, BFL = 160 mm
LMM15XF-UVV- 15X Reflective Objective, UV-Enhanced Aluminum Coating, 0.3 NA, BFL = 160 mm RELEASED: June 18, 2021
LMM15XF-P01
15X Reflective Objective, Protected Silver Coating, 0.3 NA, BFL = 160 mm
LMM15XF-P01- 15X Reflective Objective, Protected Silver Coating, 0.3 NA, BFL = 160 mm RELEASED: June 18, 2021
Reflective Objectives, Infinity Corrected (View Product Family)
6 New Products!
LMM40X-P01
40X Reflective Objective, Protected Silver Coating, 0.5 NA, BFL = Infinity
LMM40X-P01- 40X Reflective Objective, Protected Silver Coating, 0.5 NA, BFL = Infinity RELEASED: June 18, 2021
LMM25X-UVV
25X Reflective Objective, UV-Enhanced Aluminum Coating, 0.4 NA, BFL = Infinity
LMM25X-UVV- 25X Reflective Objective, UV-Enhanced Aluminum Coating, 0.4 NA, BFL = Infinity RELEASED: June 18, 2021
LMM25X-P01
25X Reflective Objective, Protected Silver Coating, 0.4 NA, BFL = Infinity
LMM25X-P01- 25X Reflective Objective, Protected Silver Coating, 0.4 NA, BFL = Infinity RELEASED: June 18, 2021
LMM15X-UVV
15X Reflective Objective, UV-Enhanced Aluminum Coating, 0.3 NA, BFL = Infinity
LMM15X-UVV- 15X Reflective Objective, UV-Enhanced Aluminum Coating, 0.3 NA, BFL = Infinity RELEASED: June 18, 2021
LMM15X-P01
15X Reflective Objective, Protected Silver Coating, 0.3 NA, BFL = Infinity
LMM15X-P01- 15X Reflective Objective, Protected Silver Coating, 0.3 NA, BFL = Infinity RELEASED: June 18, 2021
LMM40X-UVV
40X Reflective Objective, UV-Enhanced Aluminum Coating, 0.5 NA, BFL = Infinity
LMM40X-UVV- 40X Reflective Objective, UV-Enhanced Aluminum Coating, 0.5 NA, BFL = Infinity RELEASED: May 19, 2021