This product has been superseded by part number PLSZ

ZFM2020 - Motorized Module with 1" Travel for Edge-Mounted Arms 
Zoom
ZFM2020
Motorized Module with 1in Travel for Edge-Mounted Arms

Part Number:ZFM2020 -Ask a technical question Ask a technical question.
Package Weight:3.94 lbs / Each
Discontinued:Jan 31, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACHSVHC > 0.1% Chromium trioxide
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates